Medical Grade Biocompatible Fiber
Spectra® UF BIO 100
Spectra® UF BIO 100 is stronger and smaller than polyester or nylon, and designed for a lifetime of durability in life-saving medical devices.
Spectra UF BIO is:
- produced at our world-class U.S. manufacturing sites
- ISO 13485 compliant
- backed by Honeywell’s industry-leading technical support
- available colors: white and blue
Properties
- Breaking Strength
- 10.0 lbs
- Decitex
- 110
- Denier
- 100
- Elongation
- 3.0%
- EPM
- N/A
- Filament
- 1.4 dpf
- Modulus
- 1700 g/den
- Tenacity
- 45 g/den
- Twist (TPI)
- No
- Color
- Blue
- White
- Biocompatibilty
- Pass
- Cryotoxicity
- Pass
Properties
- Breaking Strength
- 10.0 lbs
- Decitex
- 110
- Denier
- 100
- Elongation
- 3.0%
- EPM
- N/A
- Filament
- 1.4 dpf
- Modulus
- 1700 g/den
- Tenacity
- 45 g/den
- Twist (TPI)
- No
- Color
- Blue
- White
- Biocompatibilty
- Pass
- Cryotoxicity
- Pass
- Elongation : 3.0%
- Denier : 100
- Modulus : 1700 g/den
- Breaking Strength : 10.0 lbs
- EPM : N/A
- Decitex : 110
- Tenacity : 45 g/den
- Filament : 1.4 dpf
- Twist (TPI) : No
- Color : Blue|White
- Biocompatibilty : Pass
- Cryotoxicity : Pass