Medical Grade Biocompatible Fiber
Spectra® UF BIO 10
Spectra® UF BIO 10 is stronger and smaller than polyester or nylon, and designed for a lifetime of durability in life-saving medical devices.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Spectra UF BIO is:
- produced at our world-class U.S. manufacturing sites
- ISO 13485 compliant
- backed by Honeywell’s industry-leading technical support
Properties
- Breaking Strength
- 1.5 lbs
- Decitex
- 10
- Denier
- 9
- Density
- No data available
- Elongation
- 2.9%
- EPM
- N/A
- Filament
- 1.5 dpf
- Modulus
- 1500 g/den
- Tenacity
- 45 g/den
- Biocompatibilty
- Pass
- Cryotoxicity
- Pass
- Twist (TPI)
- 10
- Color
- White
Properties
- Breaking Strength
- 1.5 lbs
- Decitex
- 10
- Denier
- 9
- Density
- No data available
- Elongation
- 2.9%
- EPM
- N/A
- Filament
- 1.5 dpf
- Modulus
- 1500 g/den
- Tenacity
- 45 g/den
- Biocompatibilty
- Pass
- Cryotoxicity
- Pass
- Twist (TPI)
- 10
- Color
- White
- EPM : N/A
- Breaking Strength : 1.5 lbs
- Biocompatibilty : Pass
- Cryotoxicity : Pass
- Twist (TPI) : 10
- Elongation : 2.9%
- Tenacity : 45 g/den
- Filament : 1.5 dpf
- Modulus : 1500 g/den
- Density : No data available
- Decitex : 10
- Color : White
- Denier : 9