Medical Grade Biocompatible Fiber
Spectra® UF BIO 50
Spectra® UF BIO 50 is stronger and smaller than polyester or nylon, and designed for a lifetime of durability in life-saving medical devices.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Spectra UF BIO is:
- produced at our world-class U.S. manufacturing sites
- ISO 13485 compliant
- backed by Honeywell’s industry-leading technical support
- available colors: white and blue
Properties
- Breaking Strength
- 5.5 lbs
- Decitex
- 55
- Denier
- 50
- Density
- No data available
- Elongation
- 3.0%
- EPM
- N/A
- Filament
- 1.4 dpf
- Modulus
- 1700 g/den
- Tenacity
- 47 g/den
- Biocompatibilty
- Pass
- Twist (TPI)
- No
- Cryotoxicity
- Pass
- Color
- Blue
- White
Properties
- Breaking Strength
- 5.5 lbs
- Decitex
- 55
- Denier
- 50
- Density
- No data available
- Elongation
- 3.0%
- EPM
- N/A
- Filament
- 1.4 dpf
- Modulus
- 1700 g/den
- Tenacity
- 47 g/den
- Biocompatibilty
- Pass
- Twist (TPI)
- No
- Cryotoxicity
- Pass
- Color
- Blue
- White
- Biocompatibilty : Pass
- Twist (TPI) : No
- Tenacity : 47 g/den
- Modulus : 1700 g/den
- Filament : 1.4 dpf
- Elongation : 3.0%
- EPM : N/A
- Density : No data available
- Denier : 50
- Decitex : 55
- Cryotoxicity : Pass
- Color : Blue|White
- Breaking Strength : 5.5 lbs