/content/advancedmaterials/us/en/search-results.html
Today’s facilities demand the highest standards when it comes to manufacturing products in various sectors. To exceed stakeholder expectations and meet regulatory requirements, energy-efficient, low-GWP Solstice®  refrigerants enable industrial process cooling and heating to maintain optimal production conditions and increased production efficiency. The applications include: Chillers - Low temperature/Medium temperature, Industrial process - non chiller and Industrial high temperature heating.

A2L refrigerants for Industrial processes

Solstice® ze (R-1234ze)

An energy-efficient, ultra-low GWP refrigerant alternative to R-134a in chillers for supermarkets.

Solstice® L40X (R-455A)

Mildly flammable (A2L refrigerant), <150 GWP refrigerant that provides better performance, lower CAPEX, and improved operating efficiencies compared to the higher GWP refrigerants it replaces. Proven to provide CAPEX equipment reduction vs. other low GWP A2L refrigerants due to reduced equipment required from increased charge size. 

Solstice® 454C (R-454C)

GWP of 466, mildly flammable (A2L refrigerant), with a close match to R-404A equipment design. Demonstrates nearly 10% improved efficiency and capacity within 8% of R-404A, with a GWP that’s 96% lower than R-404A. 

Solstice®  454B (R-454B)

Mildly flammable (A2L refrigerant), non-ozone depleting, zeotropic blend with improved efficiency and matching capacity to R-410A and with a GWP that’s 78% lower, minimizing redesign costs and capital expenditures. Most optimized R-410A replacement, providing easy conversion with minimal changes from an R-410A design

A1 refrigerants for  Industrial processes

Solstice® zd (R-1233zd)

Nonflammable (A1), ultra-low GWP of <1, offering better capacity and similar efficiency to R-123. Provides higher efficiency when compared to R-245fa in renewable heat recovery and in waste recovery in both mobile and stationary applications

Solstice® N15 (R-515B)

GWP of 293, nonflammable (A1) azeotropic blend that demonstrates environmental and performance benefits in new systems. Matches the capacity and efficiency of R-1234ze, hence it can be used in all equipment that has been designed for R-1234ze

Knowledge Center

Ready To Connect?

For information about how we can help your business.