Plastics & Rubber
TLPX-3192
Total lubricant package for rigid PVC applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Recommendations to avoid compaction and handling issues:
- Avoid double stacking skids of product.
- Store in cool area, preferably < 90 °F (32.2 °C).
- Rotate stock using FIFO inventory control.
- Preferably using it within 60 days or less from the delivery date.
- Do not place material near a source of heat or in direct sunlight.
- Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
- If compaction occurs the customer should manually or mechanically break up compacted product before use.
- Contact Honeywell for handling and usage guidance as needed.
General Information
- Application
- Rigid PVC
- Brand
- RHEOCHEM®
- Physical Form
- Prill
Properties
- CAS Number
- 1592-23-0
- Density
- No data available
- Viscosity
- 509.0 cSt at 260 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Rigid PVC
- Brand
- RHEOCHEM®
- Physical Form
- Prill
Properties
- CAS Number
- 1592-23-0
- Density
- No data available
- Viscosity
- 509.0 cSt at 260 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Brand : RHEOCHEM®
- Physical Form : Prill
- Application : Rigid PVC
- CAS Number : 1592-23-0
- Viscosity : 509.0 cSt at 260 °F
- Density : No data available
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes