Plastics & Rubber
Rheolub® RL-420
Lubricant blend of paraffin and oxidized polyethylene wax for PVC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Avoid double stacking skids of product.
- Store in cool area, preferably < 90 °F (32.2 °C).
- Rotate stock using FIFO inventory control.
- Preferably using it within 30 days or less from the delivery date.
- Do not place material near a source of heat or in direct sunlight.
- Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
- If compaction occurs the customer should manually or mechanically break up compacted product before use.
- Contact Honeywell for handling and usage guidance as needed.
Use SDS Number 22401 to retrieve the safety data sheet using the SDS Finder.
General Information
- Application
- PVC
- Brand
- RHEOCHEM®
- Physical Form
- Prill
Properties
- CAS Number
- No data available
- Density
- No data available
- Viscosity
- 19.6 cSt at 210 °F
- Congealing Point
- 171 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- PVC
- Brand
- RHEOCHEM®
- Physical Form
- Prill
Properties
- CAS Number
- No data available
- Density
- No data available
- Viscosity
- 19.6 cSt at 210 °F
- Congealing Point
- 171 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Application : PVC
- Physical Form : Prill
- Brand : RHEOCHEM®
- Viscosity : 19.6 cSt at 210 °F
- Density : No data available
- Congealing Point : 171 °F
- CAS Number : No data available
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes