Plastics & Rubber
Rheolub® RL-415 Code A
Lubricant system for rigid PVC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- Avoid double stacking skids of product.
- Store in cool area, preferably < 90 °F (32.2 °C).
- Rotate stock using FIFO inventory control.
- Preferably using it within 30 days or less from the delivery date.
- Do not place material near a source of heat or in direct sunlight.
- Compaction does not affect the quality of the material, and the material will continue to meet all physical specification even when compacted.
- If compaction occurs the customer should manually or mechanically break up compacted product before use.
- Contact Honeywell for handling and usage guidance as needed.
General Information
- Application
- Cellular PVC Profile
- Compounding
- Fence
- Film & Sheet
- Rigid PVC Pipe
- Rigid PVC Profile
- Siding
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Decreases Die Pressure
- Fusion Delay
- Improves External Lubrication
- Improves Metal Release
- Lowers Melt Temperature
- Physical Form
- Prill
- Product Family
- RL Series
- Type
- PVC
- Wax Blend
Properties
- Acid Number
- 2.2
- CAS Number
- No data available
- Density
- No data available
- Hide Drop Point
- No
- Viscosity
- 15.1 cSt at 210 °F
- Congealing Point
- 167 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
General Information
- Application
- Cellular PVC Profile
- Compounding
- Fence
- Film & Sheet
- Rigid PVC Pipe
- Rigid PVC Profile
- Siding
- Brand
- RHEOCHEM®
- Industry
- Plastics & Rubber
- Performance Function
- Decreases Die Pressure
- Fusion Delay
- Improves External Lubrication
- Improves Metal Release
- Lowers Melt Temperature
- Physical Form
- Prill
- Product Family
- RL Series
- Type
- PVC
- Wax Blend
Properties
- Acid Number
- 2.2
- CAS Number
- No data available
- Density
- No data available
- Hide Drop Point
- No
- Viscosity
- 15.1 cSt at 210 °F
- Congealing Point
- 167 °F
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
- FDA Indirect Food Additives Approval*
- No
- Plastic Pipe Institute/NSF*
- Yes
Sampling
- Sample Products
- Yes
- Performance Function : Decreases Die Pressure|Fusion Delay|Improves External Lubrication|Improves Metal Release|Lowers Melt Temperature
- Industry : Plastics & Rubber
- Type : PVC|Wax Blend
- Product Family : RL Series
- Application : Cellular PVC Profile|Compounding|Fence|Film & Sheet|Rigid PVC Pipe|Rigid PVC Profile|Siding
- Physical Form : Prill
- Acid Number : 2.2
- Density : No data available
- Hide Drop Point : No
- Viscosity : 15.1 cSt at 210 °F
- FDA Indirect Food Additives Approval* : No
- FDA Direct Food Additives Approval* : No
- Plastic Pipe Institute/NSF* : Yes
- Sample Products : Yes
- Congealing Point : 167 °F
- CAS Number : No data available
- Brand : RHEOCHEM®