Paving Additives
Honeywell Titan® 7457
Polypropene homopolymer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Paving
- Brand
- Honeywell Titan®
- Industry
- Asphalt
- Performance Function
- Asphalt Modification
- Physical Form
- Powder
Properties
- CAS Number
- 9003-07-0
- Concentration
- <=100.00%
- Density
- 0.89 - 0.91 g/cm3
- Melting Point
- 160 - 165 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
General Information
- Application
- Paving
- Brand
- Honeywell Titan®
- Industry
- Asphalt
- Performance Function
- Asphalt Modification
- Physical Form
- Powder
Properties
- CAS Number
- 9003-07-0
- Concentration
- <=100.00%
- Density
- 0.89 - 0.91 g/cm3
- Melting Point
- 160 - 165 °C
Standards & Approvals
- FDA Direct Food Additives Approval*
- No
Sampling
- Sample Products
- Yes
- Application : Paving
- Physical Form : Powder
- Performance Function : Asphalt Modification
- Industry : Asphalt
- Brand : Honeywell Titan®
- Melting Point : 160 - 165 °C
- Density : 0.89 - 0.91 g/cm3
- Concentration : <=100.00%
- CAS Number : 9003-07-0
- FDA Direct Food Additives Approval* : No
- Sample Products : Yes