Powder Flux
Cesium tetrafluoroaluminate (01799)
special type, for brazing flux applications, melting point onset ≤445°C, particle size (D50) 5 – 20µm, assay of Cs (calc.to dried s.) 58 - 62%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- CAS Number
- 138577-01-2
- EC Number
- 138577-01-2
- Linear Formula
- CsAlF4
- Particle Texture/Size
- Special
- Product Type
- Substance Degrees Celsius
- Synonyms
- (T-4)- (9CI)
- Aluminate(1-)
- Aluminium cesium fluoride
- Cesium (T-4)-fluoroaluminate(1-)
- Cesium aluminium fluoride
- Cesium fluoroaluminate complex
- cesium
- cesium fluoroaluminate
- fluoro-
- Typical Uses
- Joining aluminum alloys
Physical Properties
- Boiling Point/Range
- >500 °C
- Chemical Composition
- Aluminum cesium fluoride (UVCB)
- Color
- Colorless
- Density
- 3.74 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- Particle Size Distribution
- D50 - 5-20
- Partition Coefficient
- No data available
- pH
- 6 to 8 at 100 g/l (20 °C) Suspension
- Physical Form
- Powder
- Solubility
- 19.1 g/l (22 °C)
- Solubility in Water
- 19.1 g/l (22 °C)
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposition: 500 °C
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 3810100000
General Information
- Application
- Brazing
- CAS Number
- 138577-01-2
- EC Number
- 138577-01-2
- Linear Formula
- CsAlF4
- Particle Texture/Size
- Special
- Product Type
- Substance Degrees Celsius
- Synonyms
- (T-4)- (9CI)
- Aluminate(1-)
- Aluminium cesium fluoride
- Cesium (T-4)-fluoroaluminate(1-)
- Cesium aluminium fluoride
- Cesium fluoroaluminate complex
- cesium
- cesium fluoroaluminate
- fluoro-
- Typical Uses
- Joining aluminum alloys
Physical Properties
- Boiling Point/Range
- >500 °C
- Chemical Composition
- Aluminum cesium fluoride (UVCB)
- Color
- Colorless
- Density
- 3.74 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Odor
- Odorless
- Particle Size Distribution
- D50 - 5-20
- Partition Coefficient
- No data available
- pH
- 6 to 8 at 100 g/l (20 °C) Suspension
- Physical Form
- Powder
- Solubility
- 19.1 g/l (22 °C)
- Solubility in Water
- 19.1 g/l (22 °C)
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- The product is not flammable
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Decomposition: 500 °C
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 3810100000
- Application : Brazing
- Typical Uses : Joining aluminum alloys
- Synonyms : (T-4)- (9CI)|Aluminate(1-)|Aluminium cesium fluoride|Cesium (T-4)-fluoroaluminate(1-)|Cesium aluminium fluoride|Cesium fluoroaluminate complex|cesium|cesium fluoroaluminate|fluoro-
- Product Type : Substance Degrees Celsius
- Particle Texture/Size : Special
- Linear Formula : CsAlF4
- EC Number : 138577-01-2
- CAS Number : 138577-01-2
- pH : 6 to 8 at 100 g/l (20 °C) Suspension
- Vapor Pressure : Negligible hectopascal
- Solubility in Water : 19.1 g/l (22 °C)
- Solubility : 19.1 g/l (22 °C)
- Physical Form : Powder
- Partition Coefficient : No data available
- Particle Size Distribution : D50 - 5-20
- Odor : Odorless
- Flashpoint : Not applicable
- Density : 3.74 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Aluminum cesium fluoride (UVCB)
- Boiling Point/Range : >500 °C
- Thermal Decomposition : Decomposition: 500 °C
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Flammability : The product is not flammable
- Chemical Stability : Stable under recommended storage conditions
- Harmonized System Code : 3810100000
- Chemical Class : No data available