Powder Flux
Cesium fluoroaluminate (01781)
high wetting, for brazing flux applications, melting point onset ≤445°C, particle size (D50) ≥ 5µm, assay of Cs (calc.to dried s.) 58 - 62%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- CAS Number
- 138577-01-2
- Concentration
- <=100 %
- Grade
- High wetting
- Linear Formula
- CsAlF4
- Particle Texture/Size
- High wetting
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Cesium (T-4)-fluoroaluminate(1-)
- Cesium aluminium fluoride
- Typical Uses
- Joining aluminum alloys
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Aluminum cesium fluoride (UVCB)
- Density
- 3.74 g/cm3 (The physical data is that of the main component) Aluminum cesium fluoride (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 434 to 436 °C, aluminum cesium fluoride, the physical data is that of the main component
- Odor
- No data available
- Particle Size Distribution
- D50 - ≥5μm
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Powder
- Solubility in Water
- No data available
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Thermal Decomposition
- No decomposition if stored and applied as directed.
International Transportation
- Harmonized System Code
- 3824999297
General Information
- Application
- Brazing
- CAS Number
- 138577-01-2
- Concentration
- <=100 %
- Grade
- High wetting
- Linear Formula
- CsAlF4
- Particle Texture/Size
- High wetting
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Cesium (T-4)-fluoroaluminate(1-)
- Cesium aluminium fluoride
- Typical Uses
- Joining aluminum alloys
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Aluminum cesium fluoride (UVCB)
- Density
- 3.74 g/cm3 (The physical data is that of the main component) Aluminum cesium fluoride (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 434 to 436 °C, aluminum cesium fluoride, the physical data is that of the main component
- Odor
- No data available
- Particle Size Distribution
- D50 - ≥5μm
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Powder
- Solubility in Water
- No data available
- Vapor Pressure
- Negligible hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Thermal Decomposition
- No decomposition if stored and applied as directed.
International Transportation
- Harmonized System Code
- 3824999297
- Grade : High wetting
- Product Type : Mixture Degrees Celsius
- Application : Brazing
- CAS Number : 138577-01-2
- Typical Uses : Joining aluminum alloys
- Synonyms : Cesium (T-4)-fluoroaluminate(1-)|Cesium aluminium fluoride
- Particle Texture/Size : High wetting
- Linear Formula : CsAlF4
- Boiling Point/Range : No data available
- Flashpoint : Not applicable
- pH : No data available
- Particle Size Distribution : D50 - ≥5μm
- Odor : No data available
- Partition Coefficient : No data available
- Chemical Composition : Aluminum cesium fluoride (UVCB)
- Vapor Pressure : Negligible hectopascal
- Melting Point/Range : 434 to 436 °C, aluminum cesium fluoride, the physical data is that of the main component
- Solubility in Water : No data available
- Density : 3.74 g/cm3 (The physical data is that of the main component) Aluminum cesium fluoride (20 °C)
- Physical Form : Powder
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Chemical Stability : Stable under recommended storage conditions.
- Thermal Decomposition : No decomposition if stored and applied as directed.
- Harmonized System Code : 3824999297
- Concentration : <=100 %