Liquid Flux
Honeywell Paint Flux PFF C50M 8,1 (01673)
liquid paint flux formulation, cesium enhanced, for non-corrosive controlled atmosphere aluminium brazing (CAB)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- Liquid Flux
- CAS Number
- 55965-84-9
- Concentration
- Aluminum cesium fluoride (UVCB) - < 10 %
- Aluminum potassium fluoride - >= 25 % to < 50 %
- reaction mass of: 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1) - < 0.0003 %
- EC Number
- 613-167-00-5
- Linear Formula
- Cesium enhanced
- Potassium fluoroaluminate salt
- Product Type
- Liquid Paint Flux Degrees Celsius
- Synonyms
- Aluminum cesium fluoride
- Aluminum potassium fluoride
- Cesium aluminum fluoride
- Fluoroaluminate, cesium salt
- Fluoroaluminate, potassium salt
- Potassium aluminum fluoride
- Typical Uses
- Non-corrosive controlled atmosphere
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- Aluminum cesium fluoride (UVCB)
- Aluminum potassium fluoride
- reaction mass of: 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1)
- Color
- White
- Density
- 1.1 to 1.4 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- K-Cs-Al-F
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- Not applicable
- pH
- 5 to 7 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Suspension (water-based)
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to the respiratory tract
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 38109090
General Information
- Application
- Brazing
- Liquid Flux
- CAS Number
- 55965-84-9
- Concentration
- Aluminum cesium fluoride (UVCB) - < 10 %
- Aluminum potassium fluoride - >= 25 % to < 50 %
- reaction mass of: 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1) - < 0.0003 %
- EC Number
- 613-167-00-5
- Linear Formula
- Cesium enhanced
- Potassium fluoroaluminate salt
- Product Type
- Liquid Paint Flux Degrees Celsius
- Synonyms
- Aluminum cesium fluoride
- Aluminum potassium fluoride
- Cesium aluminum fluoride
- Fluoroaluminate, cesium salt
- Fluoroaluminate, potassium salt
- Potassium aluminum fluoride
- Typical Uses
- Non-corrosive controlled atmosphere
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- Aluminum cesium fluoride (UVCB)
- Aluminum potassium fluoride
- reaction mass of: 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1)
- Color
- White
- Density
- 1.1 to 1.4 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Formula
- K-Cs-Al-F
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- Not applicable
- pH
- 5 to 7 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Suspension (water-based)
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to the respiratory tract
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 38109090
- Application : Brazing|Liquid Flux
- Typical Uses : Non-corrosive controlled atmosphere
- Synonyms : Aluminum cesium fluoride|Aluminum potassium fluoride|Cesium aluminum fluoride|Fluoroaluminate, cesium salt|Fluoroaluminate, potassium salt|Potassium aluminum fluoride
- Product Type : Liquid Paint Flux Degrees Celsius
- Linear Formula : Cesium enhanced|Potassium fluoroaluminate salt
- EC Number : 613-167-00-5
- Concentration : Aluminum cesium fluoride (UVCB) - < 10 %|Aluminum potassium fluoride - >= 25 % to < 50 %|reaction mass of: 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1) - < 0.0003 %
- CAS Number : 55965-84-9
- pH : 5 to 7 (20 °C) as a dispersion, undiluted
- Vapor Pressure : similar to water hectopascal
- Solubility in Water : Suspension (water-based)
- Product Chemistry : Fluoroaluminate salt
- Physical Form : Suspension (water-based)
- Partition Coefficient : Not applicable
- Odor : Product Specific
- Melting Point/Range : < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Formula : K-Cs-Al-F
- Flashpoint : Not applicable
- Density : 1.1 to 1.4 g/cm3 (20 °C)
- Color : White
- Chemical Composition : Aluminum cesium fluoride (UVCB)|Aluminum potassium fluoride|reaction mass of: 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1)
- Boiling Point/Range : 100 °C (The information regarding the boiling point is that of the solvent)
- Thermal Decomposition : Stable under recommended storage conditions
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Ignition Temperature : Not applicable
- Flammability : Not applicable
- Corrosivity : Corrosive to the respiratory tract
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 38109090
- Chemical Class : No data available