Liquid Flux
Honeywell Paint Flux PFF 35 M 6.5 (01645)
Liquid paint flux formulation for non-corrosive controlled atmosphere aluminium brazing (CAB)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- Liquid Flux
- CAS Number
- 55965-84-9
- Concentration
- 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1) - <= 0.0002 %
- Aluminum potassium fluoride - >= 25 % to < 50 %
- Linear Formula
- Not cesium enhanced
- Potassium fluoroaluminate salt
- Product Type
- Liquid Paint Flux Degrees Celsius
- Synonyms
- Aluminum potassium fluoride
- Fluoroaluminate
- Potassium aluminum fluoride
- Potassium salt
- Typical Uses
- Non-corrosive controlled atmosphere
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1)
- Aluminum potassium fluoride
- Color
- White
- Density
- 1.1 to 1.4 g/cm3 (20 °C)
- Flashpoint
- Not determined
- Formula
- K-Al-F
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- Not applicable
- pH
- 5 to 7 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Suspension (water-based)
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to the respiratory tract
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- Not oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 3810905000
General Information
- Application
- Brazing
- Liquid Flux
- CAS Number
- 55965-84-9
- Concentration
- 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1) - <= 0.0002 %
- Aluminum potassium fluoride - >= 25 % to < 50 %
- Linear Formula
- Not cesium enhanced
- Potassium fluoroaluminate salt
- Product Type
- Liquid Paint Flux Degrees Celsius
- Synonyms
- Aluminum potassium fluoride
- Fluoroaluminate
- Potassium aluminum fluoride
- Potassium salt
- Typical Uses
- Non-corrosive controlled atmosphere
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1)
- Aluminum potassium fluoride
- Color
- White
- Density
- 1.1 to 1.4 g/cm3 (20 °C)
- Flashpoint
- Not determined
- Formula
- K-Al-F
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- Not applicable
- pH
- 5 to 7 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Suspension (water-based)
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to the respiratory tract
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Oxidizing
- Not oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 3810905000
- Synonyms : Aluminum potassium fluoride|Fluoroaluminate|Potassium aluminum fluoride|Potassium salt
- Application : Brazing|Liquid Flux
- Product Type : Liquid Paint Flux Degrees Celsius
- Typical Uses : Non-corrosive controlled atmosphere
- Linear Formula : Not cesium enhanced|Potassium fluoroaluminate salt
- CAS Number : 55965-84-9
- Product Chemistry : Fluoroaluminate salt
- Melting Point/Range : < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Flashpoint : Not determined
- Partition Coefficient : Not applicable
- Odor : Product Specific
- Vapor Pressure : similar to water hectopascal
- Physical Form : Suspension (water-based)
- Boiling Point/Range : 100 °C (The information regarding the boiling point is that of the solvent)
- pH : 5 to 7 (20 °C) as a dispersion, undiluted
- Formula : K-Al-F
- Density : 1.1 to 1.4 g/cm3 (20 °C)
- Chemical Composition : 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1)|Aluminum potassium fluoride
- Solubility in Water : Suspension (water-based)
- Color : White
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Chemical Stability : Stable under recommended storage conditions
- Self Ignition : Not auto-flammable
- Oxidizing : Not oxidizing
- Ignition Temperature : Not applicable
- Thermal Decomposition : Stable under recommended storage conditions
- Corrosivity : Corrosive to the respiratory tract
- Flammability : Not applicable
- Chemical Class : No data available
- Harmonized System Code : 3810905000
- Concentration : 5- chloro-2-methyl-4- isothiazolin-3-one and 2-methyl-2H - isothiazol-3-one (3:1) - <= 0.0002 %|Aluminum potassium fluoride - >= 25 % to < 50 %