Liquid Flux
Honeywell Flux Paste 028-30 MF (01648)
assay of hard material 20 - 40%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- Paste Flux
- CAS Number
- 107-41-5
- Concentration
- 2-methylpentane2,4-diol - >= 15 % to < 25 %
- Aluminum potassium fluoride - >= 25 % to <= 35 %
- Propane-1,2-diol - >= 40 % to <= 60 %
- EC Number
- 200-338-0
- 203-489-0
- Linear Formula
- Flux
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Paste Flux
Physical Properties
- Boiling Point/Range
- > 187 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- 2-methylpentane2,4-diol
- Aluminum potassium fluoride
- Propane-1,2-diol
- Color
- White
- Density
- 1.25 to 1.35 g/cm3 (20 °C)
- Flashpoint
- > 94 °C
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Suspension (organic carrier)
- Solubility in Water
- Suspension (organic carrier)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- Not applicable
- Ignition Temperature
- No data available
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 0
General Information
- Application
- Brazing
- Paste Flux
- CAS Number
- 107-41-5
- Concentration
- 2-methylpentane2,4-diol - >= 15 % to < 25 %
- Aluminum potassium fluoride - >= 25 % to <= 35 %
- Propane-1,2-diol - >= 40 % to <= 60 %
- EC Number
- 200-338-0
- 203-489-0
- Linear Formula
- Flux
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Paste Flux
Physical Properties
- Boiling Point/Range
- > 187 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- 2-methylpentane2,4-diol
- Aluminum potassium fluoride
- Propane-1,2-diol
- Color
- White
- Density
- 1.25 to 1.35 g/cm3 (20 °C)
- Flashpoint
- > 94 °C
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- No data available
- pH
- Not applicable
- Physical Form
- Suspension (organic carrier)
- Solubility in Water
- Suspension (organic carrier)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- Not applicable
- Ignition Temperature
- No data available
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Harmonized System Code
- 0
- Application : Brazing|Paste Flux
- Synonyms : Paste Flux
- Product Type : Mixture Degrees Celsius
- Linear Formula : Flux
- EC Number : 200-338-0|203-489-0
- Concentration : 2-methylpentane2,4-diol - >= 15 % to < 25 %|Aluminum potassium fluoride - >= 25 % to <= 35 %|Propane-1,2-diol - >= 40 % to <= 60 %
- CAS Number : 107-41-5
- pH : Not applicable
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Suspension (organic carrier)
- Physical Form : Suspension (organic carrier)
- Partition Coefficient : No data available
- Odor : Product Specific
- Melting Point/Range : < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Flashpoint : > 94 °C
- Density : 1.25 to 1.35 g/cm3 (20 °C)
- Color : White
- Chemical Composition : 2-methylpentane2,4-diol|Aluminum potassium fluoride|Propane-1,2-diol
- Boiling Point/Range : > 187 °C (The information regarding the boiling point is that of the solvent)
- Thermal Decomposition : Stable under recommended storage conditions
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride, Explosive reactions with oxidising agents such as potassium chlorate and/or peroxides
- Ignition Temperature : No data available
- Flammability : Not applicable
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 0
- Chemical Class : No data available