Liquid Flux
Honeywell Al-Flux Concentrate 2805-60O (01783)
assay of hard material 45-60%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- CAS Number
- 60304-36-1
- 7732-18-5
- Concentration
- >=25.00 - <=60.00%
- >=40.00 - <=75.00%
- Linear Formula
- Flux
- Synonyms
- Flux
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Color
- White
- Density
- 1.3 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 0 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 5 to 6 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Solubility in Water
- Dispersible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- N/A
- Harmonized System Code
- 3810100000
- Packing Group
- N/A
- UN Number
- N/A
General Information
- Application
- Brazing
- CAS Number
- 60304-36-1
- 7732-18-5
- Concentration
- >=25.00 - <=60.00%
- >=40.00 - <=75.00%
- Linear Formula
- Flux
- Synonyms
- Flux
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Color
- White
- Density
- 1.3 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 0 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 5 to 6 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Solubility in Water
- Dispersible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Flammability
- Not applicable
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- N/A
- Harmonized System Code
- 3810100000
- Packing Group
- N/A
- UN Number
- N/A
- Application : Brazing
- Synonyms : Flux
- Linear Formula : Flux
- Concentration : >=25.00 - <=60.00%|>=40.00 - <=75.00%
- CAS Number : 60304-36-1|7732-18-5
- pH : 5 to 6 (20 °C) as a dispersion, undiluted
- Vapor Pressure : Similar to water hectopascal
- Solubility in Water : Dispersible
- Physical Form : Suspension (water-based)
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : 0 °C
- Flashpoint : Not applicable
- Density : 1.3 g/cm3 (20 °C)
- Color : White
- Boiling Point/Range : 100 °C (The information regarding the boiling point is that of the solvent)
- Self Ignition : Not auto-flammable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Flammability : Not applicable
- Chemical Stability : Stable under recommended storage conditions
- UN Number : N/A
- Packing Group : N/A
- Harmonized System Code : 3810100000
- Chemical Class : N/A