Jet Applied Flux
Jetflux 40MF 6.1 (01679)
JetFlux formulation, for non-corrosive controlled atmosphere aluminium brazing (CAB)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Brazing
- Brazing
- Liquid Flux
- CAS Number
- No data available
- Concentration
- 100 %
- Linear Formula
- Cesium enhanced
- Potassium fluoroaluminate salt
- Product Type
- Liquid Paint Flux Degrees Celsius
- Synonyms
- Aluminum cesium fluoride
- Aluminum potassium fluoride
- Cesium aluminum fluoride
- Fluoroaluminate, cesium salt
- Fluoroaluminate, potassium salt
- Potassium aluminum fluoride
- Typical Uses
- Non-corrosive controlled atmosphere brazing (CAB)
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- Aluminum potassium fluoride
- Color
- White
- Density
- 1.1 to 1.4 g/cm3 (20 °C)
- Flashpoint
- No data available
- Formula
- K-Cs-Al-F
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- No data available
- pH
- 5 to 7 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Suspension (water-based)
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
General Information
- Application
- Brazing
- Brazing
- Liquid Flux
- CAS Number
- No data available
- Concentration
- 100 %
- Linear Formula
- Cesium enhanced
- Potassium fluoroaluminate salt
- Product Type
- Liquid Paint Flux Degrees Celsius
- Synonyms
- Aluminum cesium fluoride
- Aluminum potassium fluoride
- Cesium aluminum fluoride
- Fluoroaluminate, cesium salt
- Fluoroaluminate, potassium salt
- Potassium aluminum fluoride
- Typical Uses
- Non-corrosive controlled atmosphere brazing (CAB)
Physical Properties
- Boiling Point/Range
- 100 °C (The information regarding the boiling point is that of the solvent)
- Chemical Composition
- Aluminum potassium fluoride
- Color
- White
- Density
- 1.1 to 1.4 g/cm3 (20 °C)
- Flashpoint
- No data available
- Formula
- K-Cs-Al-F
- Melting Point/Range
- < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Odor
- Product Specific
- Partition Coefficient
- No data available
- pH
- 5 to 7 (20 °C) as a dispersion, undiluted
- Physical Form
- Suspension (water-based)
- Product Chemistry
- Fluoroaluminate salt
- Solubility in Water
- Suspension (water-based)
- Vapor Pressure
- similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Incompatible Materials
- Contact with strong acids liberates hydrogen fluoride
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- Stable under recommended storage conditions
International Transportation
- Chemical Class
- No data available
- Application : Brazing|Brazing|Liquid Flux
- Typical Uses : Non-corrosive controlled atmosphere brazing (CAB)
- Synonyms : Aluminum cesium fluoride|Aluminum potassium fluoride|Cesium aluminum fluoride|Fluoroaluminate, cesium salt|Fluoroaluminate, potassium salt|Potassium aluminum fluoride
- Product Type : Liquid Paint Flux Degrees Celsius
- Linear Formula : Cesium enhanced|Potassium fluoroaluminate salt
- Concentration : 100 %
- CAS Number : No data available
- pH : 5 to 7 (20 °C) as a dispersion, undiluted
- Vapor Pressure : similar to water hectopascal
- Solubility in Water : Suspension (water-based)
- Product Chemistry : Fluoroaluminate salt
- Physical Form : Suspension (water-based)
- Partition Coefficient : No data available
- Odor : Product Specific
- Melting Point/Range : < 570 °C (The information regarding melting point/freezing point are those of the pure substance)
- Formula : K-Cs-Al-F
- Flashpoint : No data available
- Density : 1.1 to 1.4 g/cm3 (20 °C)
- Color : White
- Chemical Composition : Aluminum potassium fluoride
- Boiling Point/Range : 100 °C (The information regarding the boiling point is that of the solvent)
- Thermal Decomposition : Stable under recommended storage conditions
- Self Ignition : Not auto-flammable
- Incompatible Materials : Contact with strong acids liberates hydrogen fluoride
- Chemical Stability : Stable under recommended storage conditions.
- Chemical Class : No data available