Organic Compounds
Copper propionate (25039)
100%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Reagent
- CAS Number
- 3112-74-1
- Concentration
- 100 %
- EC Number
- e 3112-74-1
- Synonyms
- Copper dipropionate
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Copper(II)-propanoate
- Color
- Green
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- 249 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 7
- Physical Form
- solid
- Solubility in Water
- 91 g/l
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No data available
- Flammability
- No data available
- Ignition Temperature
- No data available
- Incompatible Materials
- Oxidizing agents
- Self Ignition
- No data available
- Thermal Decomposition
- 240 °C
International Transportation
- Chemical Class
- No data available
General Information
- Application
- Reagent
- CAS Number
- 3112-74-1
- Concentration
- 100 %
- EC Number
- e 3112-74-1
- Synonyms
- Copper dipropionate
Physical Properties
- Boiling Point/Range
- Not applicable
- Chemical Composition
- Copper(II)-propanoate
- Color
- Green
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- 249 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 7
- Physical Form
- solid
- Solubility in Water
- 91 g/l
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- No data available
- Flammability
- No data available
- Ignition Temperature
- No data available
- Incompatible Materials
- Oxidizing agents
- Self Ignition
- No data available
- Thermal Decomposition
- 240 °C
International Transportation
- Chemical Class
- No data available
- Concentration : 100 %
- Application : Reagent
- CAS Number : 3112-74-1
- EC Number : e 3112-74-1
- Synonyms : Copper dipropionate
- pH : 7
- Partition Coefficient : No data available
- Chemical Composition : Copper(II)-propanoate
- Solubility in Water : 91 g/l
- Melting Point/Range : 249 °C
- Boiling Point/Range : Not applicable
- Vapor Pressure : No data available hectopascal
- Physical Form : solid
- Flashpoint : Not applicable
- Density : No data available
- Color : Green
- Odor : Odorless
- Incompatible Materials : Oxidizing agents
- Thermal Decomposition : 240 °C
- Ignition Temperature : No data available
- Chemical Stability : No data available
- Self Ignition : No data available
- Flammability : No data available
- Chemical Class : No data available