/content/advancedmaterials/us/en/search-results.html

Oxides

Zinc oxide (14439)

powder

Overview
Specifications

General Information

  • Application
    • Personal Care
  • CAS Number
    • 1314-13-2
  • EC Number
    • 215-222-5
  • Molar Mass
    • 81.406 g/mol
  • Performance Function
    • UV Filter
  • Synonyms
    • Zinc white
    • calamine
    • philosopher's wool
  • Typical Uses
    • Sunscreen

Physical Properties

  • Color
    • White
  • Density
    • 5.6 g/cm3 at 20 °C
  • Formula
    • ZnO
  • Odor
    • Odorless
  • Physical Form
    • Powder
  • Solubility in Water
    • Insoluble

Standards & Approvals

  • Specifications Met
    • BP
    • Ph. Eur.
    • USP

Safety Information

  • Chemical Stability
    • Stable under normal conditions

International Transportation

  • Chemical Class
    • 9
  • UN Number
    • 3077

General Information

  • Application
    • Personal Care
  • CAS Number
    • 1314-13-2
  • EC Number
    • 215-222-5
  • Molar Mass
    • 81.406 g/mol
  • Performance Function
    • UV Filter
  • Synonyms
    • Zinc white
    • calamine
    • philosopher's wool
  • Typical Uses
    • Sunscreen

Physical Properties

  • Color
    • White
  • Density
    • 5.6 g/cm3 at 20 °C
  • Formula
    • ZnO
  • Odor
    • Odorless
  • Physical Form
    • Powder
  • Solubility in Water
    • Insoluble

Standards & Approvals

  • Specifications Met
    • BP
    • Ph. Eur.
    • USP

Safety Information

  • Chemical Stability
    • Stable under normal conditions

International Transportation

  • Chemical Class
    • 9
  • UN Number
    • 3077
  • Application : Personal Care
  • Typical Uses : Sunscreen
  • Synonyms : Zinc white|calamine|philosopher's wool
  • Performance Function : UV Filter
  • Molar Mass : 81.406 g/mol
  • EC Number : 215-222-5
  • CAS Number : 1314-13-2
  • Solubility in Water : Insoluble
  • Physical Form : Powder
  • Odor : Odorless
  • Formula : ZnO
  • Density : 5.6 g/cm3 at 20 °C
  • Color : White
  • Specifications Met : BP|Ph. Eur.|USP
  • Chemical Stability : Stable under normal conditions
  • UN Number : 3077
  • Chemical Class : 9
Brochure
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
application/pdf 160.16 KB
10/31/2023
160.16 KB
Name
Description
File Size
Date
Size
FC Personal Care Brochure Final 6-22
160.16 KB
10/31/2023
Product Number
Image
SKU
Description
alt
10654447
Zinc oxide powder - 14439
alt
10654447
Zinc oxide powder - 14439
Image
SKU
Description
alt
10654447
Zinc oxide powder - 14439
alt
10654447
Zinc oxide powder - 14439