Oxides
Manganese(IV) oxide G (13201)
solid
Overview
- Developed for construction sealants
- Fast pot-life and fast initial cure speed
- Cure profile especially suitable for construction sealants
- Very good chemical resistance, weathering properties and adhesion
- Superior swelling behaviour
Specifications
General Information
- Application
- Construction
- CAS Number
- 1313-13-9
- EC Number
- 215-202-6
- Molar Mass
- 86.94 g/mol
- Synonyms
- Manganese dioxide
Physical Properties
- Color
- Dark grey
- Density
- 5.026 g/cm3
- Flashpoint
- No data available
- Formula
- MnO2
- Melting Point/Range
- 535 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Solid
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Evaporation Rate
- Not applicable
- Incompatible Materials
- Strong acids, strong reducing agents and organic materials
General Information
- Application
- Construction
- CAS Number
- 1313-13-9
- EC Number
- 215-202-6
- Molar Mass
- 86.94 g/mol
- Synonyms
- Manganese dioxide
Physical Properties
- Color
- Dark grey
- Density
- 5.026 g/cm3
- Flashpoint
- No data available
- Formula
- MnO2
- Melting Point/Range
- 535 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Solid
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Evaporation Rate
- Not applicable
- Incompatible Materials
- Strong acids, strong reducing agents and organic materials
- Application : Construction
- CAS Number : 1313-13-9
- Synonyms : Manganese dioxide
- Molar Mass : 86.94 g/mol
- EC Number : 215-202-6
- Vapor Pressure : No data available hectopascal
- Physical Form : Solid
- Melting Point/Range : 535 °C
- Density : 5.026 g/cm3
- Odor : Odorless
- Color : Dark grey
- Solubility in Water : Insoluble
- Partition Coefficient : No data available
- Formula : MnO2
- Flashpoint : No data available
- Evaporation Rate : Not applicable
- Incompatible Materials : Strong acids, strong reducing agents and organic materials
Sales Sheet
Name
Description
File Size
Date
Size
Products, function, properties, benefits
application/pdf 460.04 KB
10/31/2023
460.04 KB
Name
Description
File Size
Date
Size
Products, function, properties, benefits
application/pdf 460.04 KB
10/31/2023
460.04 KB
Name
Description
File Size
Date
Size
Products, function, properties, benefits
460.04 KB
10/31/2023