Oxides
Manganese(IV) oxide FA-X (13342)
solid
- Excellent hardening efficiency
- Fast through cure of sealant combined with desirable open time
- Very good UV & weathering properties, swelling behaviour and adhesion
- Low viscosity of curing paste
General Information
- Application
- Aerospace
- Construction
- Insulating glass
- CAS Number
- 1313-13-9
- EC Number
- 215-202-6
- Molar Mass
- 86.94 g/mol
- Synonyms
- Manganese dioxide
Physical Properties
- Color
- Dark grey
- Density
- 5.026 g/cm3
- Flashpoint
- No data available
- Formula
- MnO2
- Melting Point/Range
- 535 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Solid
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Evaporation Rate
- Not applicable
- Incompatible Materials
- Strong acids, strong reducing agents and organic materials
General Information
- Application
- Aerospace
- Construction
- Insulating glass
- CAS Number
- 1313-13-9
- EC Number
- 215-202-6
- Molar Mass
- 86.94 g/mol
- Synonyms
- Manganese dioxide
Physical Properties
- Color
- Dark grey
- Density
- 5.026 g/cm3
- Flashpoint
- No data available
- Formula
- MnO2
- Melting Point/Range
- 535 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Solid
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Evaporation Rate
- Not applicable
- Incompatible Materials
- Strong acids, strong reducing agents and organic materials
- EC Number : 215-202-6
- Molar Mass : 86.94 g/mol
- Application : Aerospace|Construction|Insulating glass
- CAS Number : 1313-13-9
- Synonyms : Manganese dioxide
- Density : 5.026 g/cm3
- Color : Dark grey
- Vapor Pressure : No data available hectopascal
- Melting Point/Range : 535 °C
- Partition Coefficient : No data available
- Physical Form : Solid
- Solubility in Water : Insoluble
- Flashpoint : No data available
- Odor : Odorless
- Formula : MnO2
- Evaporation Rate : Not applicable
- Incompatible Materials : Strong acids, strong reducing agents and organic materials