Fluorides
HON 028-55 CS1 (19386)
mixture
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Industrial
- CAS Number
- 107-41-5
- 138577-01-2
- 57-55-6
- Concentration
- 2-methylpentane2,4-diol - < 10 %
- Aluminum cesium fluoride (UVCB) - <= 10
- Aluminum potassium fluoride - >= 40 % to < 55 %
- Propane-1,2-diol - >= 30 % to <= 50
- EC Number
- 2008/98/EEC
Physical Properties
- Chemical Composition
- 2-methylpentane2,4-diol
- Aluminum cesium fluoride (UVCB)
- Aluminum potassium fluoride
- Propane-1,2-diol
- Color
- White
- Density
- 1.5 g/cm3 at 20 °C
- Flashpoint
- > 94 °C
- Melting Point/Range
- < 550 °C
- Odor
- Product specific
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Dispersible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable at ambient temperature
- Ignition Temperature
- Not auto-flammable
- Incompatible Materials
- Acids
- Oxidizing Agents
International Transportation
- Chemical Class
- No data available
General Information
- Application
- Industrial
- CAS Number
- 107-41-5
- 138577-01-2
- 57-55-6
- Concentration
- 2-methylpentane2,4-diol - < 10 %
- Aluminum cesium fluoride (UVCB) - <= 10
- Aluminum potassium fluoride - >= 40 % to < 55 %
- Propane-1,2-diol - >= 30 % to <= 50
- EC Number
- 2008/98/EEC
Physical Properties
- Chemical Composition
- 2-methylpentane2,4-diol
- Aluminum cesium fluoride (UVCB)
- Aluminum potassium fluoride
- Propane-1,2-diol
- Color
- White
- Density
- 1.5 g/cm3 at 20 °C
- Flashpoint
- > 94 °C
- Melting Point/Range
- < 550 °C
- Odor
- Product specific
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Dispersible
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable at ambient temperature
- Ignition Temperature
- Not auto-flammable
- Incompatible Materials
- Acids
- Oxidizing Agents
International Transportation
- Chemical Class
- No data available
- Application : Industrial
- EC Number : 2008/98/EEC
- Concentration : 2-methylpentane2,4-diol - < 10 %|Aluminum cesium fluoride (UVCB) - <= 10|Aluminum potassium fluoride - >= 40 % to < 55 %|Propane-1,2-diol - >= 30 % to <= 50
- CAS Number : 107-41-5|138577-01-2|57-55-6
- pH : Not applicable
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Dispersible
- Physical Form : Liquid
- Odor : Product specific
- Melting Point/Range : < 550 °C
- Flashpoint : > 94 °C
- Density : 1.5 g/cm3 at 20 °C
- Color : White
- Chemical Composition : 2-methylpentane2,4-diol|Aluminum cesium fluoride (UVCB)|Aluminum potassium fluoride|Propane-1,2-diol
- Incompatible Materials : Acids|Oxidizing Agents
- Ignition Temperature : Not auto-flammable
- Chemical Stability : Stable at ambient temperature
- Chemical Class : No data available