Boron Trifluoride
Boron trifluoride (11325)
methanol complex
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Alkylation
- Inorganic Compound Formation
- Isomerization
- Organic Compound Formation
- Polymerization
- Reaction Promotion
- Reagent Use
- Synthesis
- CAS Number
- 373-57-9
- Concentration
- 100.00%
- Grade
- Methanol Complex
- Molar Mass
- 99.8 g/mol
- Performance Function
- Catalyst
- Resistance to Hydrolysis
- Synonyms
- Borane
- Bortrifluorid
- trifluoro
- Typical Uses
- Catalyst
- Chemical Derivaties
Physical Properties
- Boiling Point/Range
- Not determined
- Color
- Colorless to yellowish
- Density
- 1.4 g/cm3 at 20 °C
- Flashpoint
- 154.0 °F (67.8 °C)
- Formula
- CH4BF3O
- Melting Point/Range
- Not determined
- Odor
- Pungent
- Strong
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Decomposes in contact with water
- Vapor Pressure
- Not determined
Safety Information
- Chemical Stability
- Stable under normal conditions
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkali metals
- Alkaline earth metals except magnesium
- Alkyl nitrates
- Polymerizable materials
- Water
International Transportation
- Chemical Class
- 8
- Packing Group
- I
- Sub Class 1
- 6.1
- UN Number
- 2922
General Information
- Application
- Alkylation
- Inorganic Compound Formation
- Isomerization
- Organic Compound Formation
- Polymerization
- Reaction Promotion
- Reagent Use
- Synthesis
- CAS Number
- 373-57-9
- Concentration
- 100.00%
- Grade
- Methanol Complex
- Molar Mass
- 99.8 g/mol
- Performance Function
- Catalyst
- Resistance to Hydrolysis
- Synonyms
- Borane
- Bortrifluorid
- trifluoro
- Typical Uses
- Catalyst
- Chemical Derivaties
Physical Properties
- Boiling Point/Range
- Not determined
- Color
- Colorless to yellowish
- Density
- 1.4 g/cm3 at 20 °C
- Flashpoint
- 154.0 °F (67.8 °C)
- Formula
- CH4BF3O
- Melting Point/Range
- Not determined
- Odor
- Pungent
- Strong
- pH
- Not applicable
- Physical Form
- Liquid
- Solubility in Water
- Decomposes in contact with water
- Vapor Pressure
- Not determined
Safety Information
- Chemical Stability
- Stable under normal conditions
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alkali metals
- Alkaline earth metals except magnesium
- Alkyl nitrates
- Polymerizable materials
- Water
International Transportation
- Chemical Class
- 8
- Packing Group
- I
- Sub Class 1
- 6.1
- UN Number
- 2922
- Application : Alkylation|Inorganic Compound Formation|Isomerization|Organic Compound Formation|Polymerization|Reaction Promotion|Reagent Use|Synthesis
- Typical Uses : Catalyst|Chemical Derivaties
- Synonyms : Borane|Bortrifluorid|trifluoro
- Performance Function : Catalyst|Resistance to Hydrolysis
- Molar Mass : 99.8 g/mol
- Grade : Methanol Complex
- Concentration : 100.00%
- CAS Number : 373-57-9
- pH : Not applicable
- Vapor Pressure : Not determined
- Solubility in Water : Decomposes in contact with water
- Physical Form : Liquid
- Odor : Pungent|Strong
- Melting Point/Range : Not determined
- Formula : CH4BF3O
- Flashpoint : 154.0 °F (67.8 °C)
- Density : 1.4 g/cm3 at 20 °C
- Color : Colorless to yellowish
- Boiling Point/Range : Not determined
- Incompatible Materials : Alkali metals|Alkaline earth metals except magnesium|Alkyl nitrates|Polymerizable materials|Water
- Ignition Temperature : Not applicable
- Chemical Stability : Stable under normal conditions
- UN Number : 2922
- Sub Class 1 : 6.1
- Packing Group : I
- Chemical Class : 8