Solstice® HFO Blends
Solstice® 454A - (R-454A)
Solstice® 454A (R-454A) is a non-ozone-depleting, zeotropic blend designed as a low GWP alternative to R-404A in refrigeration applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
With its environmental qualities and an evaporator glide of ~8oF, R-454A can be an effective long-term refrigeration solution in many applications:
• Low and medium-temperature supermarket refrigeration systems
• Retail food condensing units
• Cold storage
• Industrial Process Refrigeration (non-chiller)
• Industrial Process Refrigeration (chillers)
*Maximum 200lb in applications per EPA Technology Transitions Rule
General Information
- Application
- Cold Storage
- Food Retail - Condensing Unit
- Industrial Process Refrigeration - Non Chiller
- Industrial Process Refrigeration – Chillers: Low or Medium Temperature
- ASHRAE Number
- R-454A
- Brand
- Solstice®
- Formula
- R-1234yf - 35%
- R-32 - 65%
- Refrigerant Class
- HFO Blend
Physical Properties
- Appearance
- Colorless
- Critical Density
- 28.49 lbm/ft3
- Critical Pressure
- 671.1 psia
- Critical Volume
- 0.035 ft3/lbm
- Liquid Density
- 63.73 lbm/ft3 at 77°F
- 69.75 lbm/ft3 at 32°F
- Liquid Thermal Conductivity
- 0.048 Btu/h-ft-R at 77°F
- Liquid Viscosity
- 0.000082 lbm/ft-sec at at 77°F
- Lower Flammable Limit
- 8.4%, 17.5lb/1000 ft3
- Molecular Weight
- 80.5 kg/kmol
- Vapor Density
- 0.212 lbm/ft3 at 0 psig (Boiling Point)
- 3.003 lbm/ft3 at 77°F
- Vapor Thermal Conductivity
- 0.008 Btu/h-ft-R at 77°F
- Vapor Viscosity
- 0.000008 lbm/ft-sec at 77°F
Temperature
- Boiling Point/Range
- -54.1°F
- Critical Temperature
- 179.1°F
Safety & Environment
- Global Warming Potential
- 239
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A2L (Mildly flammable)
General Information
- Application
- Cold Storage
- Food Retail - Condensing Unit
- Industrial Process Refrigeration - Non Chiller
- Industrial Process Refrigeration – Chillers: Low or Medium Temperature
- ASHRAE Number
- R-454A
- Brand
- Solstice®
- Formula
- R-1234yf - 35%
- R-32 - 65%
- Refrigerant Class
- HFO Blend
Physical Properties
- Appearance
- Colorless
- Critical Density
- 28.49 lbm/ft3
- Critical Pressure
- 671.1 psia
- Critical Volume
- 0.035 ft3/lbm
- Liquid Density
- 63.73 lbm/ft3 at 77°F
- 69.75 lbm/ft3 at 32°F
- Liquid Thermal Conductivity
- 0.048 Btu/h-ft-R at 77°F
- Liquid Viscosity
- 0.000082 lbm/ft-sec at at 77°F
- Lower Flammable Limit
- 8.4%, 17.5lb/1000 ft3
- Molecular Weight
- 80.5 kg/kmol
- Vapor Density
- 0.212 lbm/ft3 at 0 psig (Boiling Point)
- 3.003 lbm/ft3 at 77°F
- Vapor Thermal Conductivity
- 0.008 Btu/h-ft-R at 77°F
- Vapor Viscosity
- 0.000008 lbm/ft-sec at 77°F
Temperature
- Boiling Point/Range
- -54.1°F
- Critical Temperature
- 179.1°F
Safety & Environment
- Global Warming Potential
- 239
- Ozone Depletion Potential
- 0
Standards & Approvals
- ASHRAE Safety Classification
- A2L (Mildly flammable)
- Brand : Solstice®
- Refrigerant Class : HFO Blend
- ASHRAE Number : R-454A
- Application : Cold Storage|Food Retail - Condensing Unit|Industrial Process Refrigeration - Non Chiller|Industrial Process Refrigeration – Chillers: Low or Medium Temperature
- Formula : R-1234yf - 35%|R-32 - 65%
- Liquid Thermal Conductivity : 0.048 Btu/h-ft-R at 77°F
- Vapor Thermal Conductivity : 0.008 Btu/h-ft-R at 77°F
- Lower Flammable Limit : 8.4%, 17.5lb/1000 ft3
- Critical Pressure : 671.1 psia
- Molecular Weight : 80.5 kg/kmol
- Liquid Viscosity : 0.000082 lbm/ft-sec at at 77°F
- Critical Density : 28.49 lbm/ft3
- Vapor Viscosity : 0.000008 lbm/ft-sec at 77°F
- Critical Volume : 0.035 ft3/lbm
- Liquid Density : 63.73 lbm/ft3 at 77°F|69.75 lbm/ft3 at 32°F
- Vapor Density : 0.212 lbm/ft3 at 0 psig (Boiling Point)|3.003 lbm/ft3 at 77°F
- Appearance : Colorless
- Critical Temperature : 179.1°F
- Boiling Point/Range : -54.1°F
- Ozone Depletion Potential : 0
- Global Warming Potential : 239
- ASHRAE Safety Classification : A2L (Mildly flammable)