S-1000
Spectra® 650 Denier [115] (S-1000)
Spectra® 650-115 is one of the world’s strongest (36 / 3.08 g/den) and lightest fibers with a denier of 650 / 722 decitex. The breaking strength of this product is 52 lbs with an elongation of 3.3%.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:
- A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
- Stronger than steel and 40 percent stronger than aramid fiber
- Capable of withstanding high-load strain-rate velocities
Properties
- Breaking Strength
- 52 lbs
- Decitex
- 722
- Denier
- 650
- Density
- 0.97 g/cc
- Elongation
- 3.3%
- Filament
- 5.4 dpf
- Filament Tow
- 120
- Modulus
- 1130-1650 gpd
- Tenacity
- 34-45 gpd
- Tensile Strength
- 36 g/den (3.08 Gpa)
- Weight/Unit Length
- 650 denier (722 decitex)
Properties
- Breaking Strength
- 52 lbs
- Decitex
- 722
- Denier
- 650
- Density
- 0.97 g/cc
- Elongation
- 3.3%
- Filament
- 5.4 dpf
- Filament Tow
- 120
- Modulus
- 1130-1650 gpd
- Tenacity
- 34-45 gpd
- Tensile Strength
- 36 g/den (3.08 Gpa)
- Weight/Unit Length
- 650 denier (722 decitex)
- Tensile Strength : 36 g/den (3.08 Gpa)
- Tenacity : 34-45 gpd
- Elongation : 3.3%
- Density : 0.97 g/cc
- Filament : 5.4 dpf
- Weight/Unit Length : 650 denier (722 decitex)
- Modulus : 1130-1650 gpd
- Filament Tow : 120
- Decitex : 722
- Denier : 650
- Breaking Strength : 52 lbs