Inorganic Compounds
Ammonium Hypophosphite (04401)
Extra Pure
Overview
Specifications
General Information
- Linear Formula
- NH4-Hypo
- Grade
- Technical
- CAS Number
- 7803-65-8
- Application
- Industrial
- Molar Mass
- 83.03 g/mol
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 2.5 g/cm3
- Partition Coefficient
- No data available
- Vapor Pressure
- No data available hectopascal
- Color
- Colorless
- Flashpoint
- Not applicable
- Melting Point/Range
- 155 to160 °C
- Odor
- Odorless
- pH
- No data available
- Boiling Point/Range
- Decomposition
Safety Information
- Evaporation Rate
- No data available
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Ignition Temperature
- Not applicable
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Strong oxidizing agents, Nitrates, Chlorates
International Transportation
- Harmonized System Code
- 28351000
General Information
- Linear Formula
- NH4-Hypo
- Grade
- Technical
- CAS Number
- 7803-65-8
- Application
- Industrial
- Molar Mass
- 83.03 g/mol
Physical Properties
- Physical Form
- Crystalline powder
- Density
- 2.5 g/cm3
- Partition Coefficient
- No data available
- Vapor Pressure
- No data available hectopascal
- Color
- Colorless
- Flashpoint
- Not applicable
- Melting Point/Range
- 155 to160 °C
- Odor
- Odorless
- pH
- No data available
- Boiling Point/Range
- Decomposition
Safety Information
- Evaporation Rate
- No data available
- Self Ignition
- Not auto-flammable
- Chemical Stability
- Stable under normal conditions.
- Oxidizing
- The substance or mixture is not classified as oxidizing.
- Ignition Temperature
- Not applicable
- Flammability
- This product is not easily inflammable.
- Incompatible Materials
- Strong oxidizing agents, Nitrates, Chlorates
International Transportation
- Harmonized System Code
- 28351000
- Linear Formula : NH4-Hypo
- Grade : Technical
- CAS Number : 7803-65-8
- Application : Industrial
- Molar Mass : 83.03 g/mol
- Physical Form : Crystalline powder
- Density : 2.5 g/cm3
- Partition Coefficient : No data available
- Vapor Pressure : No data available hectopascal
- Color : Colorless
- Flashpoint : Not applicable
- Melting Point/Range : 155 to160 °C
- Odor : Odorless
- pH : No data available
- Boiling Point/Range : Decomposition
- Evaporation Rate : No data available
- Self Ignition : Not auto-flammable
- Chemical Stability : Stable under normal conditions.
- Oxidizing : The substance or mixture is not classified as oxidizing.
- Ignition Temperature : Not applicable
- Flammability : This product is not easily inflammable.
- Incompatible Materials : Strong oxidizing agents, Nitrates, Chlorates
- Harmonized System Code : 28351000
Property
Value
assay
Min. 97 %
arsenic (As)
Max. 0.0005 %
calcium (Ca)
Max. 0.05 %
iron (Fe)
Max. 0.001 %
heavy metals (as Pb)
Max. 0.001 %
chloride (Cl)
Max. 0.01 %
phosphite (H3PO3)
Max. 1 %
sulfate (SO4)
Max. 0.01 %