Inorganic Compounds
Ammonium cerium(IV)-Nitrate (17732)
Puranal
General Information
- Application
- Semiconductor Production
- CAS Number
- 16774-21-3
- Concentration
- 100.00%
- EC Number
- 240-827-6
- Grade
- SemEG
- Synonyms
- Cerium(IV) ammonium nitrate
- di-Ammonium-hexanitratocerate(IV)
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Orange
- Density
- 2.49 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 214 °C (Decomposition)
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- Acidic (as aqueous solution)
- Physical Form
- Crystalline
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Organic materials, Powdered metals, Reducing agents, As oxidising agent, attacks organic substances such as wood, paper, fats
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 5.1
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 3085
General Information
- Application
- Semiconductor Production
- CAS Number
- 16774-21-3
- Concentration
- 100.00%
- EC Number
- 240-827-6
- Grade
- SemEG
- Synonyms
- Cerium(IV) ammonium nitrate
- di-Ammonium-hexanitratocerate(IV)
Physical Properties
- Boiling Point/Range
- Decomposes on heating.
- Color
- Orange
- Density
- 2.49 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 214 °C (Decomposition)
- Odor
- Stinging
- Partition Coefficient
- No data available
- pH
- Acidic (as aqueous solution)
- Physical Form
- Crystalline
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Organic materials, Powdered metals, Reducing agents, As oxidising agent, attacks organic substances such as wood, paper, fats
- Oxidizing
- The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 5.1
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 3085
- CAS Number : 16774-21-3
- Application : Semiconductor Production
- EC Number : 240-827-6
- Grade : SemEG
- Synonyms : Cerium(IV) ammonium nitrate|di-Ammonium-hexanitratocerate(IV)
- pH : Acidic (as aqueous solution)
- Color : Orange
- Density : 2.49 g/cm3 (20 °C)
- Boiling Point/Range : Decomposes on heating.
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline
- Odor : Stinging
- Melting Point/Range : 214 °C (Decomposition)
- Partition Coefficient : No data available
- Solubility in Water : Soluble
- Flashpoint : Not applicable
- Corrosivity : Corrosive to metals
- Incompatible Materials : Organic materials, Powdered metals, Reducing agents, As oxidising agent, attacks organic substances such as wood, paper, fats
- Flammability : This product is not easily inflammable.
- Oxidizing : The substance or mixture is classified as oxidizing with the category 2.
- Self Ignition : Not auto-flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions.
- Ignition Temperature : Not applicable
- Sub Class 1 : 8
- UN Number : 3085
- Packing Group : II
- Chemical Class : 5.1
- Concentration : 100.00%