/content/advancedmaterials/pl/en/search-results.html
Outage Notification: This website will undergo a planned maintenance outage on Saturday, June 5, from 12:30-2:30 p.m. EDT (6:30-8:30 p.m. UDT). We regret any inconvenience this may cause.

S-1000

Spectra® 650 Denier [115] (S-1000)

Spectra® 650-115 is one of the world’s strongest (36 / 3.08 g/den) and lightest fibers with a denier of 650 / 722 decitex. The breaking strength of this product is 52 lbs with an elongation of 3.3%.

Overview

Honeywell Spectra® fiber provides lightweight, dependable strength in demanding applications. Produced using a patented gel-spinning process, it is:

  • A bright white polyethylene fiber with high resistance to chemicals, water and ultraviolet light
  • Stronger than steel and 40 percent stronger than aramid fiber
  • Capable of withstanding high-load strain-rate velocities
Specifications

Properties

  • Breaking Strength
    • 52 lbs
  • Decitex
    • 722
  • Denier
    • 650
  • Density
    • 0.97 g/cc
  • Elongation
    • 3.3%
  • Filament
    • 5.4 dpf
  • Filament Tow
    • 120
  • Modulus
    • 1130-1650 gpd
  • Tenacity
    • 34-45 gpd
  • Tensile Strength
    • 36 g/den (3.08 Gpa)
  • Weight/Unit Length
    • 650 denier (722 decitex)

Properties

  • Breaking Strength
    • 52 lbs
  • Decitex
    • 722
  • Denier
    • 650
  • Density
    • 0.97 g/cc
  • Elongation
    • 3.3%
  • Filament
    • 5.4 dpf
  • Filament Tow
    • 120
  • Modulus
    • 1130-1650 gpd
  • Tenacity
    • 34-45 gpd
  • Tensile Strength
    • 36 g/den (3.08 Gpa)
  • Weight/Unit Length
    • 650 denier (722 decitex)
  • Tensile Strength : 36 g/den (3.08 Gpa)
  • Tenacity : 34-45 gpd
  • Elongation : 3.3%
  • Density : 0.97 g/cc
  • Filament : 5.4 dpf
  • Weight/Unit Length : 650 denier (722 decitex)
  • Modulus : 1130-1650 gpd
  • Filament Tow : 120
  • Decitex : 722
  • Denier : 650
  • Breaking Strength : 52 lbs
Sales Sheet
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Brochure
Name
Description
File Size
Date
Size
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
application/pdf 229.98 KB
10/31/2023
229.98 KB
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
application/pdf 730.95 KB
11/8/2023
730.95 KB
Name
Description
File Size
Date
Size
Physical Properties (nominal) Chart
229.98 KB
10/31/2023
Read about the benefits of Spectra® Fiber, its product portfolio and its capabilities
730.95 KB
11/8/2023