/content/advancedmaterials/pl/en/search-results.html
500925057
500925057

Personal care

Solstice® Propellant and Solstice® Enhance each offer environmental and regulatory benefits without compromising performance in your aerosol products.

Personal and Oral Care

Whether it’s in your sunscreen, toothpaste, or deodorant, Honeywell helps to make daily routines more reliable and safe, and even better for the environment.

Achieve your sustainability goals and win consumer preference with Low-GWP Solstice® ingredients

Solstice® Propellant and Solstice® Enhance each offer environmental and regulatory benefits without compromising performance in your aerosol products. If just one 10 ounce can of a HFC-152a-based aerosol were replaced with Solstice® Propellant, it would be the same carbon dioxide removal as would come from two and a half fully grown trees.

Honeywell Fine Chemicals provides manufacturers with high-purity and consistency while meeting analytical standards of recognized pharmacopoeia

The ingredients used for consumer applications require consistency. Depending on the chemicals used, the products that end up on a bathroom shelf may perform differently. Personal care products like roll-on antiperspirants (deodorants), cosmetics, and depilatory (hair removal) treatments have fine chemicals as active ingredients in their formulas. 

Stannous Fluoride (SnF2) is one of the many chemicals Honeywell offers that can help your oral care products give you anti-gingivitis, anti-cavity, and anti-halitosis benefits. The fine chemicals in roll-on deodorants help with the body’s production of excess sweat. In cosmetics they act as an astringent that may help with the removal of excess oil from the skin and tightening of the pores.  

Featured Applications

Moisturizer
An ultra-cooling, moisturizing cream that spreads smoothly to enhance your experience.
Sunscreen
Create a shield from UV radiation with a safer, environmentally preferable alternative
Mousse
Create a high gloss, creamy texture, that is easily spreadable using Solstice® ingredients, which are safe for people and better for the planet
Makeup remover
Experience instant cooling while lifting tough-to-remove makeup.
Foam cleanser
Create a gentle foam cleanser with high gloss, creamy texture, and easy spread
Antiperspirant spray
Boost user confidence with extra dry products that deliver the sensory feel of Cyclopentasiloxane
Sherbert moisturizer
A unique crackling sensation in this body moisturizer delivers a fun product application experience
Skin mist
Create a quick-drying mist that can be applied over makeup to refresh your skin all day
Hair spray
Maintain your hairstyle with an Earth friendly propellant. Solstice® materials have 99.9% lower global warming potential than the products they replace
Dry shampoo
Craft low-VOC formulations that dry faster without drying out the scalp or hair
Texturizing spray
Make this versatile styling product, earth friendly by adding environmentally preferable Solstice ingredients
Toothpaste
As the active ingredient in toothpaste, our high-quality fine chemicals including Stannous Fluoride provide cavity protection, and antibacterial and bacteriostatic properties that fight plaque and treat or prevent gingivitis

Products

In The News

Ready To Connect?

For information about how we can help your business.