-
- |
- Contact Us
- |
-
Brands
Brands
-
Solstice® Refrigerants, Blowing Agents and Propellants
Meet your sustainability goals, without compromising on product performance
-
Enovate® Blowing Agent
Nonflammable, 245fa blowing agent (HFC-245fa) replacement for HCFC-141b
-
Aclar® Accel™ Standard Blister Packaging Barrier Films
High moisture barrier thermoformable films, delivering at the price and speed business demands
-
Aclar® Barrier Films
Trusted choice in PCTFE high moisture barrier pharmaceutical and medical packaging
-
Honeywell Burdick & Jackson™ High-Purity Solvents and Reagents
Range of high-purity solvents and reagents for use in oligonucleotide and biological synthesis
-
Genetron® HFC Refrigerants for New and Retrofit Systems
Lower GWP replacement for high-GWP HCFC refrigerants
-
Honeywell Titan® Polymers for Asphalt Paving and Roofing
Reduce carbon footprint, improve performance, and achieve cost savings
-
Honeywell NduroMatt™ Matting Agents for Paints and Coatings
Range of matting agents for architectural, wood, industrial, and functional coatings
-
HydroBlock® PCTFE Barrier Films
Unsurpassed moisture barrier capabilities vs. other clear barrier films
-
A-C® Performance Additives
The world's widest, most versatile family of low molecular weight polymers
-
AClyn® Ionomer Performance Additives
Low molecular weight ionomers to help provide optimal dispersing behavior and color strength
-
ACumist® Specialty Additives
Better formulations and improved performance in paints and coatings, and plastics and rubber
-
Asensa™ for Personal Care
Specialty additives for applications such as facial scrubs, body/foot products, and facial masks
-
Cohesa® Emulsions
Optimize performance and solve crucial challenges of water-based adhesives, coatings and inks
-
Fluka™
Portfolio of acids, bases, salts, pH buffers and analytical standards
-
Gold Shield®
Ballistic materials for high-performance soft body armor without compromise
-
Hydranal™ Reagents for Water Determination by Karl Fischer Titration
Most trusted brand in Karl Fischer titration
-
Lumilux®
Glow in the dark pigments
-
RHEOCHEM™
Honeywell RHEOCHEM™ are highly efficient engineered lubricants that drive productivity
-
Riedel-de Haën™ High-Purity Solvents
With a history spanning 200 years, Riedel-de Haën has transformed the way laboratories, pharmaceutical, forensics, environmental and other manufacturers work. As a part of the Honeywell family, the reliable, high-purity solvents you trusted in the past now come with an additional layer of technical expertise and innovation. Many industries rely on Riedel-de Haën™ products for high purity, high quality and lot-to-lot consistency. Our solvents feature very low interference peaks in the elution range of target analytes and the highest specifications on the market with extensive quality control testing.
-
Spectra® Polyethylene Fiber
Cut/abrasion resistant Spectra fibers are ideal for ropes, fishing lines, gloves, and medical devices
-
Spectra® MG Medical Grade Biocompatible Fiber
Honeywell Spectra® MG is a medical grade biocompatible Ultra-High Molecular Weight Polyethylene (UHMWPE) fiber manufactured through a patented gel spinning process—the first of its kind. Used in medical applications, Spectra® MG bio is the best choice for sutures, surgical robots, catheters, cardiovascular devices, ACL/PCL reconstruction and more. It is biocompatible, reducing body inflammation and irritation. It is 15 times stronger than steel and three times stronger than polyester.
-
Spectra Shield®
Lightweight and patented Honeywell Spectra Shield® composites offer improved ballistics
-
Solstice® Refrigerants, Blowing Agents and Propellants
-
Contact us
Contact us
-
Sales Inquiry
- Refrigerants
- Blowing Agents
- Propellant
- Solvents
- Personal Care
- Authentication Technologies
- Electronic Materials
- Fine Chemicals and Brazing Solutions
- Fluropolymer Films
- Performance Additives
- Polymers for Asphalt Modification
- Spectra Armor & High Strength Fibers
- Aclar Barrier Packaging
- Research Chemicals
- Spectra Medical Grade Fibers
- Thermal Interface Materials
- HF Acid
- BF3
-
Sales Inquiry
-
- |
- Contact Us
- |
You are browsing the product catalog for
Boron Trifluoride
Honeywell offers the most comprehensive technical support in the industry to help ensure our BF3 is delivered safely and reliably each day. From process safety consulting and on-site, Honeywell is committed to helping you use BF3 safely in your facility.
As North America’s leader in boron trifluoride technology, Honeywell is uniquely positioned to provide a stable supply of product to its customers.
It is crucial to familiarize oneself with safety guidelines and regulations when working with boron trifluoride, and appropriate precautions should be taken to ensure the safe handling and usage of this chemical compound. Always refer to the manufacturer's recommendations and adhere to established safety protocols. You can rely on Honeywell to deliver a quality boron trifluoride (BF3) product.
Honeywell BF3 comes in the three grades and complexes:
BF3 is a non-flammable compressed gas packaged and shipped in cylinders under high pressure. It is one of the strongest Lewis acids, which are also known as electron pair acceptors. In gas form, it reacts with chemicals containing oxygen, nitrogen, sulfur, and other electron pair donors to form addition or coordination compounds. It is extensively used as an acidic catalyst for organic synthesis reactions.
BF3 Complexes
Complexed forms of BF3 are typically liquids or solids that can be easier to manage than the high-pressure gas form of BF3. It is best to use BF3 in a complexed form so that it can be released under preferred conditions. These complexes can provide unique catalytic effects or change the characteristics of reaction products. Custom complexes can be made upon request.
Knowledge Center
Here you can download our product safety data sheets (SDS) for BF3. For more downloads and information, contact our team.
Get In Touch
Speak to a member of the team to discover more about our products, applications and their benefits.
We’re here if you need us. We are happy to help you get the most from your visit, including tips on getting started, profile management, and troubleshooting.
Copyright © 2024 Honeywell International Inc.