As refrigeration is a key component of your business, the choice of refrigerant matters. That’s why, the decision about choosing the right refrigerant is as much commercial, as it’s technical. Whether you’re building new or retrofitting an existing refrigeration system, Honeywell has the expertise to help you meet energy efficiency and sustainability goals, without sacrificing system performance. We invite you to speak with our expects to discuss how choosing a right refrigerant can help you achieve better business outcomes.
Explore our range of lower-GWP and energy efficient refrigerants
Featured Applications
Solstice® refrigerants are delivering outstanding business results across applications and industries including Supermarkets, Cold Storage, Food Processing, Chillers, Heat Pumps and Comfort Cooling & Heating.
Why choose Solstice® HFO Refrigerants for your supermarket?
Lowers costs
Reducing energy consumption, lowering operating costs and avoiding downtime are critical to your bottom line. Solstice® HFO refrigerants allow you to reimagine your refrigeration without reengineering your operations. They also offer opportunities for remodeling existing systems without time-consuming, expensive changeovers and capital expenditure, all while delivering maximum customer safety and operating efficiency.
Reduces environmental impact
Solstice® HFO refrigerants for retrofit, low-cost remodeling and new systems are engineered to help supermarket owners become carbon neutral faster. They have low GWP, are energy-efficient, and unlike alternative refrigerants, are non-toxic, mildly or non-flammable and operate at safe pressure levels.
Suitable for different store sizes
No matter the footprint of your store or supermarket, Solstice® HFO refrigerants combine the performance, safety and reliability that businesses and consumers expect, with the efficiency and minimum environmental impact the world needs now.
Why choose Solstice HFO Refrigerant for your industrial processes?
Increases energy efficiency
Optimizes the energy cost of your manufactured product.
Reduces environmental impact
The low GWP and low ozone depletion potential of Solstice® HFO refrigerants support carbon reduction journeys.
Increases safety
Solstice® HFO refrigerants are non-toxic and non-flammable, making them a safe choice for industrial processes.
Lowers cost
Systems powered by Solstice® HFO refrigerants deliver higher CAPEX savings than those that use conventional refrigerants.
Reduces maintenance
Systems powered by Solstice® HFO refrigerants require less complex maintenance than those using conventional refrigerants due to hermetic compressors and lower circuit pressures.
Why choose Solstice® HFO Refrigerants for your commercial building?
Lower operating costs
Reduce your energy bills by replacing your natural gas-dependent boiler with an energy-efficient heat pump or an integrated heating and cooling heat pump. While Solstice® HFO refrigerants provide higher efficiency than gas boilers, Solstice® GBA and LBA foams provide effective roof and wall insulation that helps reduce energy bills and complies with the EU Ecodesign Directive. In addition, by being more energy efficient, they reduce your building’s carbon footprint and conserve natural resources.
Lower your footprint
Decarbonise your heating and cooling systems by moving to a single, ultra-low GWP system that eliminates the use of fossil fuel in your building and enables regulatory compliance. Under the EU Green Deal, some European countries have banned fossil fuel gas boilers in new buildings and applied extra tax on equipment that uses high GWP refrigerants. With GWP as low as 1, Solstice® HFO refrigerants are significantly greener than R-134a (GWP=1430) and R-410A (GWP=2088) refrigerants, leading to a 99% reduction in CO2 emissions. Moreover, Solstice® HFO refrigerants molecules have zero ozone depleting potential and a short atmospheric life, reducing environmental impact and facilitating regulatory compliance.
Improves safety
Solstice® HFO refrigerants are classified in safety groups A1 (non-flammable) or A2L (mildly flammable), making them significantly safer than alternatives such as propane, which is classified as A3 (highly flammable). This brings peace of mind to end users who benefit from a safer indoor environment as well as building contractors who benefit from lower maintenance, insurance and logistics costs.
Key Refrigerants
- Solstice® 454B (R-454B):
Mildly flammable (A2L refrigerant), non-ozone depleting, zeotropic blend. It outperforms other refrigerant alternatives in normal and high ambient conditions in a variety of applications because of its high critical temperature and broader operating envelope in low evaporating temperatures. Learn more
- Solstice® ze (R-1234ze):
Mildly flammable (A2L refrigerant), ultra-low GWP, and energy-efficient alternative to R-134a in air-cooled and water-cooled chillers and heat pumps. Learn more
- Solstice® zd (R-1233zd):
Nonflammable (A1), ultra-low GWP of <1, offering better capacity and similar efficiency to R-123. Addresses the challenging environmental needs of different industries such as centrifugal chillers and high-temperature heat pumps. Learn more
- Solstice® N15 (R-515B):
WIth a GWP of 293, this nonflammable (A1), azeotropic blend demonstrates environmental and performance benefits in new systems. Due to capacity and efficiency matches, it can be used in equipment designed for R-1234ze. Learn more
Why choose Solstice® HFO Refrigerants for residential heating?
Reduces application costs
Designing a heat pump based on Solstice refrigerant is less expensive than developing one using propane.
Provides application flexibility
Solstice® HFO refrigerants based heat pumps can be used across most heat pump applications and property types.
Increases safety
Classed as A2L (mildly flammable), Solstice® HFO refrigerants are safer to install and service than A3 (highly flammable)-classed propane.
Boosts energy efficiency
Heat pump systems using Solstice® HFO refrigerants can be optimized to be more efficient than propane heat pumps, reducing their lifetime cost.
Solstice® 452A
- Low GWP and nonflammable alternative to R-404A and R-507 for low- and medium-temperature applications in existing and new systems
- Matched compressor discharge temperature of R-404A and R-507 at both low- and medium-temperature conditions Learn more
Ready To Connect?
For information about how we can help your business.
*Based on thermodynamic analysis with following conditions:
- Evaporation Temperature of 20F for R404A, R471A and CO2
- Evaporator Superheat of 9F for R404A, R471A and CO2
- Suction Superheat of 18F for R404A, R471A and CO2
- Compressor Isentropic Efficiency of 65% and Volumetric as 100% for R404A, R471A and CO2
- Ambient Temperature of 85F; Condensing Temperature for R404A and R471A is 105F (20F TD; 0F Subcooling) and for CO2 Gas Cooler Outlet Temperature is 89F (4F Approach Temperature)
- Gas Cooler Pressure for CO2 is 83 bar which is 1204 psia
- Capacities R404A, R471A and CO2 are matched