Phase Change Materials
PTM7900-SP
PTM7900-SP is a Phase Change Paste with a Thermal Impedance of 0.04 - 0.08 (OC cm2/w), Thermal Conductivity of 8 (w/mk) and Specific Gravity of 2.5 (g/cm3). Its drying time is 24 hours at room temperature and under 5 minutes at 100oC
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Physical Properties
- Specific Gravity
- 2.5
- Viscosity
- 177
- Drying Type
- Fast
- Format
- Paste/Printable
Thermal Properties
- Thermal Conductivity
- 8
- Thermal Impedance
- 0.04-0.08
General Information
- Application
- Notebook/Tablet/PC
- Projector
- Industry
- Consumer electronics
Physical Properties
- Specific Gravity
- 2.5
- Viscosity
- 177
- Drying Type
- Fast
- Format
- Paste/Printable
Thermal Properties
- Thermal Conductivity
- 8
- Thermal Impedance
- 0.04-0.08
General Information
- Application
- Notebook/Tablet/PC
- Projector
- Industry
- Consumer electronics
- Specific Gravity : 2.5
- Thermal Conductivity : 8
- Thermal Impedance : 0.04-0.08
- Viscosity : 177
- Industry : Consumer electronics
- Application : Notebook/Tablet/PC|Projector
- Drying Type : Fast
- Format : Paste/Printable