Phase Change Materials
PTM7000-SPM
PTM7000-SPM is a stencil printable Phase Change Paste with a Thermal Impedance of 0.04 - 0.07 (OC cm2/w), Thermal Conductivity of 6.5 (w/mk), and Specific Gravity of 2.3 (g/cm3). A medium drying solvent for processes that require longer drying time
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- 48hours @ 23°C
- 8mins @ 100°C
Physical Properties
- Specific Gravity
- 2.3
- Viscosity
- 120
- Format
- Paste/Printable
- Drying Type
- Extend
Thermal Properties
- Thermal Conductivity
- 6.5
- Thermal Impedance
- 0.04-0.07
General Information
- Application
- Inverter
- On-board charger
- Industry
- Auto Electronics/EV
Physical Properties
- Specific Gravity
- 2.3
- Viscosity
- 120
- Format
- Paste/Printable
- Drying Type
- Extend
Thermal Properties
- Thermal Conductivity
- 6.5
- Thermal Impedance
- 0.04-0.07
General Information
- Application
- Inverter
- On-board charger
- Industry
- Auto Electronics/EV
- Specific Gravity : 2.3
- Thermal Impedance : 0.04-0.07
- Viscosity : 120
- Thermal Conductivity : 6.5
- Application : Inverter|On-board charger
- Format : Paste/Printable
- Drying Type : Extend
- Industry : Auto Electronics/EV