Phase Change Materials
PTM6000HV-SP
PTM6000HV is a Phase Change Paste with a Thermal Impedance of 0.08 - 0.10 (OC cm2/w), Thermal Conductivity of 5.2 (w/mk) and Specific Gravity of 2.6 (g/cm3). The material is Optimized for IGBT printing and honeycomb structures.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Physical Properties
- Specific Gravity
- 2.6
- Viscosity
- 200-460
- Drying Type
- Extend
- Format
- Paste/Printable
Thermal Properties
- Thermal Conductivity
- 5.2
- Thermal Impedance
- 0.08-0.10
General Information
- Application
- Solar Converter
- Industry
- Power industry
Physical Properties
- Specific Gravity
- 2.6
- Viscosity
- 200-460
- Drying Type
- Extend
- Format
- Paste/Printable
Thermal Properties
- Thermal Conductivity
- 5.2
- Thermal Impedance
- 0.08-0.10
General Information
- Application
- Solar Converter
- Industry
- Power industry
- Viscosity : 200-460
- Specific Gravity : 2.6
- Thermal Conductivity : 5.2
- Thermal Impedance : 0.08-0.10
- Drying Type : Extend
- Format : Paste/Printable
- Industry : Power industry
- Application : Solar Converter