/content/advancedmaterials/pl/en/search-results.html

Organic Compounds

Sodium formate (25210)

assay min. 97%

Overview
Specifications

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 141-53-7
  • Concentration
    • 100 %
  • EC Number
    • 205-488-0
  • Linear Formula
    • HCOONa
  • Molar Mass
    • 68.01 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Formic acid sodium salt

Physical Properties

  • Boiling Point/Range
    • No data available
  • Color
    • Colorless
  • Density
    • 1.92 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 255 °C
  • Odor
    • Weak
  • Partition Coefficient
    • No data available
  • pH
    • 9.0 to 10.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 700 g/l (20 °C)
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Strong oxidizing agents
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Thermal Decomposition
    • 350 °C

International Transportation

  • Chemical Class
    • 11
  • Harmonized System Code
    • 29151200

General Information

  • Application
    • Lab Chem
  • CAS Number
    • 141-53-7
  • Concentration
    • 100 %
  • EC Number
    • 205-488-0
  • Linear Formula
    • HCOONa
  • Molar Mass
    • 68.01 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Formic acid sodium salt

Physical Properties

  • Boiling Point/Range
    • No data available
  • Color
    • Colorless
  • Density
    • 1.92 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 255 °C
  • Odor
    • Weak
  • Partition Coefficient
    • No data available
  • pH
    • 9.0 to 10.0 (20 °C)
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • 700 g/l (20 °C)
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • No data available
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Strong oxidizing agents
  • Oxidizing
    • The substance or mixture is not classified as oxidizing.
  • Thermal Decomposition
    • 350 °C

International Transportation

  • Chemical Class
    • 11
  • Harmonized System Code
    • 29151200
  • Application : Lab Chem
  • Synonyms : Formic acid sodium salt
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 68.01 g/mol
  • Linear Formula : HCOONa
  • EC Number : 205-488-0
  • Concentration : 100 %
  • CAS Number : 141-53-7
  • pH : 9.0 to 10.0 (20 °C)
  • Vapor Pressure : No data available hectopascal
  • Solubility in Water : 700 g/l (20 °C)
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Weak
  • Melting Point/Range : 255 °C
  • Flashpoint : Not applicable
  • Density : 1.92 g/cm3 (20 °C)
  • Color : Colorless
  • Boiling Point/Range : No data available
  • Thermal Decomposition : 350 °C
  • Oxidizing : The substance or mixture is not classified as oxidizing.
  • Incompatible Materials : Strong oxidizing agents
  • Ignition Temperature : Not applicable
  • Flammability : No data available
  • Evaporation Rate : No data available
  • Chemical Stability : Stable under normal conditions.
  • Harmonized System Code : 29151200
  • Chemical Class : 11