Organic Compounds
Potassium sodium tartrate-4-hydrate (25508)
extra pure
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Electroplating
- CAS Number
- 6381-59-5
- Concentration
- 100 %
- EC Number
- 2006/12/EC; 2008/98/EEC
- Synonyms
- L(+)-Tartaric acid potassium sodium salt
- Rochelle salt
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Chemical Composition
- Potassium sodium tartrate-4-hydrate
- Color
- Colorless
- Density
- 1.79 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 70 - 80 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6.5 to 8.5
- Physical Form
- Solid
- Solubility in Water
- 1.111 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Loss of water of crystallization on heating
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating
International Transportation
- Chemical Class
- 10-13
General Information
- Application
- Electroplating
- CAS Number
- 6381-59-5
- Concentration
- 100 %
- EC Number
- 2006/12/EC; 2008/98/EEC
- Synonyms
- L(+)-Tartaric acid potassium sodium salt
- Rochelle salt
Physical Properties
- Boiling Point/Range
- Decomposes on heating
- Chemical Composition
- Potassium sodium tartrate-4-hydrate
- Color
- Colorless
- Density
- 1.79 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 70 - 80 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 6.5 to 8.5
- Physical Form
- Solid
- Solubility in Water
- 1.111 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Loss of water of crystallization on heating
- Evaporation Rate
- No data available
- Flammability
- This product is not easily inflammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not applicable
- Thermal Decomposition
- Loss of water of crystallization on heating
International Transportation
- Chemical Class
- 10-13
- Application : Electroplating
- Synonyms : L(+)-Tartaric acid potassium sodium salt|Rochelle salt
- EC Number : 2006/12/EC; 2008/98/EEC
- Concentration : 100 %
- CAS Number : 6381-59-5
- pH : 6.5 to 8.5
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 1.111 g/l (20 °C)
- Physical Form : Solid
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 70 - 80 °C
- Flashpoint : Not applicable
- Density : 1.79 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Potassium sodium tartrate-4-hydrate
- Boiling Point/Range : Decomposes on heating
- Thermal Decomposition : Loss of water of crystallization on heating
- Self Ignition : Not applicable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Strong oxidizing agents
- Ignition Temperature : Not applicable
- Flammability : This product is not easily inflammable
- Evaporation Rate : No data available
- Chemical Stability : Loss of water of crystallization on heating
- Chemical Class : 10-13