/content/advancedmaterials/pl/en/search-results.html

Sulfonate Salts

Tin(II) methanesulfonate solution 300 (14557)

source of tin ion for electroplating, assay of Sn(II) 19.4 - 19.8%

Overview
Chemical_Structure_Images
Tin Methanesulfonate is used as a metal treatment for metal finishing.
Specifications

General Information

  • Application
    • E-Plating Chemistries
  • CAS Number
    • 53408-94-9
  • Concentration
    • methanesulphonic acid - >= 5 % to < 10 %
    • tin(II) methanesulphonate - >= 50 % to <= 100 %
  • EC Number
    • 200-898-6
    • 401-640-7
  • Linear Formula
    • SnMSA
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Stannous methanesulfonate solution

Physical Properties

  • Boiling Point/Range
    • 103 °C (1,013 hPa)
  • Chemical Composition
    • methanesulphonic acid
    • tin(II) methanesulphonate
  • Color
    • Colorless
  • Density
    • 1.55 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • Not applicable
  • pH
    • Acidic
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Partly Miscible, Hydrolyses
  • Vapor Pressure
    • Similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Keep away from metals
    • Oxidising substances
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 2904105000
  • Packing Group
    • II
  • UN Number
    • 3265

General Information

  • Application
    • E-Plating Chemistries
  • CAS Number
    • 53408-94-9
  • Concentration
    • methanesulphonic acid - >= 5 % to < 10 %
    • tin(II) methanesulphonate - >= 50 % to <= 100 %
  • EC Number
    • 200-898-6
    • 401-640-7
  • Linear Formula
    • SnMSA
  • Product Type
    • Mixture Degrees Celsius
  • Synonyms
    • Stannous methanesulfonate solution

Physical Properties

  • Boiling Point/Range
    • 103 °C (1,013 hPa)
  • Chemical Composition
    • methanesulphonic acid
    • tin(II) methanesulphonate
  • Color
    • Colorless
  • Density
    • 1.55 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • Not applicable
  • pH
    • Acidic
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Partly Miscible, Hydrolyses
  • Vapor Pressure
    • Similar to water hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions
  • Corrosivity
    • Corrosive to metals
  • Flammability
    • Not applicable
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Keep away from metals
    • Oxidising substances
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 2904105000
  • Packing Group
    • II
  • UN Number
    • 3265
  • Application : E-Plating Chemistries
  • Synonyms : Stannous methanesulfonate solution
  • Product Type : Mixture Degrees Celsius
  • Linear Formula : SnMSA
  • EC Number : 200-898-6|401-640-7
  • Concentration : methanesulphonic acid - >= 5 % to < 10 %|tin(II) methanesulphonate - >= 50 % to <= 100 %
  • CAS Number : 53408-94-9
  • pH : Acidic
  • Vapor Pressure : Similar to water hectopascal
  • Solubility in Water : Partly Miscible, Hydrolyses
  • Physical Form : Crystalline powder
  • Partition Coefficient : Not applicable
  • Odor : Odorless
  • Melting Point/Range : No data available
  • Flashpoint : Not applicable
  • Density : 1.55 g/cm3 (20 °C)
  • Color : Colorless
  • Chemical Composition : methanesulphonic acid|tin(II) methanesulphonate
  • Boiling Point/Range : 103 °C (1,013 hPa)
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Keep away from metals|Oxidising substances
  • Ignition Temperature : Not applicable
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
  • Flammability : Not applicable
  • Corrosivity : Corrosive to metals
  • Chemical Stability : Stable under recommended storage conditions
  • UN Number : 3265
  • Packing Group : II
  • Harmonized System Code : 2904105000
  • Chemical Class : 8
Product Number
Image
SKU
Description
alt
10280354
Tin(II) Methanesulfonate Solution 3001000KKI - 14557
alt
10623064
Tin(II) Methanesulfonate Solution 300 100KPF - 14557
Image
SKU
Description
alt
10280354
Tin(II) Methanesulfonate Solution 3001000KKI - 14557
alt
10623064
Tin(II) Methanesulfonate Solution 300 100KPF - 14557