Sulfonate Salts
Tin(II) methanesulfonate solution (14556)
solution, 40 wt. % in water, source of tin ion for electroplating, assay of Sn(II) 15.0 - 15.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 53408-94-9
- Linear Formula
- SnMSA
- Performance Function
- Ion
- Synonyms
- Stannous methanesulfonate
- Stannous methylsulfonate
Physical Properties
- Boiling Point/Range
- 103 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.380 g/cm3 (20 °C)
- Odor
- Odorless
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Partly Miscible, Hydrolyses
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidising substances
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249950
- Packing Group
- II
- UN Number
- 3265
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 53408-94-9
- Linear Formula
- SnMSA
- Performance Function
- Ion
- Synonyms
- Stannous methanesulfonate
- Stannous methylsulfonate
Physical Properties
- Boiling Point/Range
- 103 °C (1,013 hPa)
- Color
- Colorless
- Density
- 1.380 g/cm3 (20 °C)
- Odor
- Odorless
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Partly Miscible, Hydrolyses
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidising substances
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249950
- Packing Group
- II
- UN Number
- 3265
- Application : E-Plating Chemistries
- Synonyms : Stannous methanesulfonate|Stannous methylsulfonate
- Performance Function : Ion
- Linear Formula : SnMSA
- CAS Number : 53408-94-9
- pH : Acidic
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Partly Miscible, Hydrolyses
- Physical Form : Crystalline powder
- Odor : Odorless
- Density : 1.380 g/cm3 (20 °C)
- Color : Colorless
- Boiling Point/Range : 103 °C (1,013 hPa)
- Self Ignition : Not auto-flammable
- Incompatible Materials : Keep away from metals|Oxidising substances
- Flammability : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under recommended storage conditions
- UN Number : 3265
- Packing Group : II
- Harmonized System Code : 38249950
- Chemical Class : 8