Sulfonate Salts
Tin(II) methanesulfonate solution (14553)
40 wt. % in water, source of tin ion for electroplating, assay of Sn(II) 15.0 - 15.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 53408-94-9
- Concentration
- >= 25 % to < 50 %
- >= 5 % to < 10 %
- EC Number
- 200-898-6
- 401-640-7
- Linear Formula
- (CH3SO3)2Sn
- Performance Function
- Ion
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Stannous methanesulfonate solution
Physical Properties
- Boiling Point/Range
- 103 °C (1,013 hPa)
- Chemical Composition
- methanesulphonic acid
- tin(II) methanesulphonate
- Color
- Colorless
- Density
- 1.380 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Hydrolyses, Partly miscible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidising substances
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249950
- Packing Group
- II
- UN Number
- 3265
General Information
- Application
- E-Plating Chemistries
- CAS Number
- 53408-94-9
- Concentration
- >= 25 % to < 50 %
- >= 5 % to < 10 %
- EC Number
- 200-898-6
- 401-640-7
- Linear Formula
- (CH3SO3)2Sn
- Performance Function
- Ion
- Product Type
- Mixture Degrees Celsius
- Synonyms
- Stannous methanesulfonate solution
Physical Properties
- Boiling Point/Range
- 103 °C (1,013 hPa)
- Chemical Composition
- methanesulphonic acid
- tin(II) methanesulphonate
- Color
- Colorless
- Density
- 1.380 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Hydrolyses, Partly miscible
- Vapor Pressure
- Similar to water hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions
- Corrosivity
- Corrosive to metals
- Flammability
- Not applicable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Keep away from metals
- Oxidising substances
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 38249950
- Packing Group
- II
- UN Number
- 3265
- Application : E-Plating Chemistries
- Synonyms : Stannous methanesulfonate solution
- Product Type : Mixture Degrees Celsius
- Performance Function : Ion
- Linear Formula : (CH3SO3)2Sn
- EC Number : 200-898-6|401-640-7
- Concentration : >= 25 % to < 50 %|>= 5 % to < 10 %
- CAS Number : 53408-94-9
- pH : Acidic
- Vapor Pressure : Similar to water hectopascal
- Solubility in Water : Hydrolyses, Partly miscible
- Physical Form : Crystalline powder
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Density : 1.380 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : methanesulphonic acid|tin(II) methanesulphonate
- Boiling Point/Range : 103 °C (1,013 hPa)
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Keep away from metals|Oxidising substances
- Ignition Temperature : Not applicable
- Flammability : Not applicable
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under recommended storage conditions
- UN Number : 3265
- Packing Group : II
- Harmonized System Code : 38249950
- Chemical Class : 8