Sulfides
Talc (18654)
meets analytical specification of Ph. Eur., BP
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Paper production
- CAS Number
- 14807-96-6
- Concentration
- 100 %
- EC Number
- 238-877-9
- Linear Formula
- H2Mg3O12Si4
- Molar Mass
- 379.27 g/mol
- Synonyms
- Hydrous magnesium silicate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Talc (Mg3H2(SiO3)4)
- Color
- White
- Density
- 2.7 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 800 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 8.2 to 8.5 (20 °C) Suspension
- Physical Form
- Crystalline powder
- Solubility in Water
- Very slightly soluble in cold water, hot water.
- Vapor Pressure
- Not applicable hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2526200000
General Information
- Application
- Paper production
- CAS Number
- 14807-96-6
- Concentration
- 100 %
- EC Number
- 238-877-9
- Linear Formula
- H2Mg3O12Si4
- Molar Mass
- 379.27 g/mol
- Synonyms
- Hydrous magnesium silicate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Talc (Mg3H2(SiO3)4)
- Color
- White
- Density
- 2.7 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 800 °C
- Odor
- Odorless
- Partition Coefficient
- Not applicable
- pH
- 8.2 to 8.5 (20 °C) Suspension
- Physical Form
- Crystalline powder
- Solubility in Water
- Very slightly soluble in cold water, hot water.
- Vapor Pressure
- Not applicable hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None
- Self Ignition
- Not applicable
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Chemical Class
- 13
- Harmonized System Code
- 2526200000
- Application : Paper production
- Synonyms : Hydrous magnesium silicate
- Molar Mass : 379.27 g/mol
- Linear Formula : H2Mg3O12Si4
- EC Number : 238-877-9
- Concentration : 100 %
- CAS Number : 14807-96-6
- pH : 8.2 to 8.5 (20 °C) Suspension
- Vapor Pressure : Not applicable hectopascal
- Solubility in Water : Very slightly soluble in cold water, hot water.
- Physical Form : Crystalline powder
- Partition Coefficient : Not applicable
- Odor : Odorless
- Melting Point/Range : 800 °C
- Flashpoint : Not applicable
- Density : 2.7 g/cm3 (20 °C)
- Color : White
- Chemical Composition : Talc (Mg3H2(SiO3)4)
- Boiling Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Self Ignition : Not applicable
- Incompatible Materials : None
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 2526200000
- Chemical Class : 13