Sulfates
Zinc sulfate heptahydrate (14455)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, assay 99.0 - 103.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Oral Care
- Skin Care
- CAS Number
- 7446-20-0
- Concentration
- 100 %
- EC Number
- 231-793-3
- Grade
- Extra pure
- Linear Formula
- ZnSO4 x 7H2O
- Molar Mass
- 287.56 g/mol
- Performance Function
- Anti-halitosis
- Anti-microbial
- Product Type
- Substance Degrees Celsius
- Synonyms
- White vitriol
- Zinc sulfate hydrate
- Typical Uses
- Hand Sanitizer
- Mouthwash
- Soap
- Toothpaste
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Zinc sulfate-7-hydrate
- Color
- Colorless
- Density
- 1.96 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 100 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.4 to 5.6 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 965 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- E170
- FCC
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Self Ignition
- Not applicable
- Thermal Decomposition
- 280 °C
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 2833294500
- Packing Group
- III
- UN Number
- 3077
General Information
- Application
- Oral Care
- Skin Care
- CAS Number
- 7446-20-0
- Concentration
- 100 %
- EC Number
- 231-793-3
- Grade
- Extra pure
- Linear Formula
- ZnSO4 x 7H2O
- Molar Mass
- 287.56 g/mol
- Performance Function
- Anti-halitosis
- Anti-microbial
- Product Type
- Substance Degrees Celsius
- Synonyms
- White vitriol
- Zinc sulfate hydrate
- Typical Uses
- Hand Sanitizer
- Mouthwash
- Soap
- Toothpaste
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Zinc sulfate-7-hydrate
- Color
- Colorless
- Density
- 1.96 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 100 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 4.4 to 5.6 (20 °C) as aqueous solution
- Physical Form
- Crystalline powder
- Solubility in Water
- 965 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Standards & Approvals
- Specifications Met
- BP
- E170
- FCC
- Ph. Eur.
- USP
Safety Information
- Chemical Stability
- Stable under normal conditions
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Self Ignition
- Not applicable
- Thermal Decomposition
- 280 °C
International Transportation
- Chemical Class
- 9
- Harmonized System Code
- 2833294500
- Packing Group
- III
- UN Number
- 3077
- Application : Oral Care|Skin Care
- Typical Uses : Hand Sanitizer|Mouthwash|Soap|Toothpaste
- Synonyms : White vitriol|Zinc sulfate hydrate
- Product Type : Substance Degrees Celsius
- Performance Function : Anti-halitosis|Anti-microbial
- Molar Mass : 287.56 g/mol
- Linear Formula : ZnSO4 x 7H2O
- Grade : Extra pure
- EC Number : 231-793-3
- Concentration : 100 %
- CAS Number : 7446-20-0
- pH : 4.4 to 5.6 (20 °C) as aqueous solution
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 965 g/l (20 °C)
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 100 °C
- Flashpoint : Not applicable
- Density : 1.96 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Zinc sulfate-7-hydrate
- Boiling Point/Range : No data available
- Specifications Met : BP|E170|FCC|Ph. Eur.|USP
- Thermal Decomposition : 280 °C
- Self Ignition : Not applicable
- Incompatible Materials : None known
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions
- UN Number : 3077
- Packing Group : III
- Harmonized System Code : 2833294500
- Chemical Class : 9