/content/advancedmaterials/pl/en/search-results.html

Sulfates

Strontium sulfate (13920)

precipitated, white, assay min. 98%

Overview
Strontium sulfate is of interest as a naturally occurring precursor to other strontium compounds, which are more useful. In industry it is converted to the carbonate for use as ceramic precursor and the nitrate for use in pyrotechnics
Specifications

General Information

  • Application
    • E-Catalyst
  • CAS Number
    • 7759-02-6
  • Concentration
    • 100 %
  • EC Number
    • 231-850-2
  • Linear Formula
    • SrSO4
  • Synonyms
    • Celestine
    • Strontium(II) sulfate
    • Sulfuric acid strontium salt

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Strontium sulphate
  • Color
    • Colorless
  • Density
    • No data available
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 1,605 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Practically Insoluble
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • None known
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed

International Transportation

  • Chemical Class
    • No data available
  • Harmonized System Code
    • 28332980

General Information

  • Application
    • E-Catalyst
  • CAS Number
    • 7759-02-6
  • Concentration
    • 100 %
  • EC Number
    • 231-850-2
  • Linear Formula
    • SrSO4
  • Synonyms
    • Celestine
    • Strontium(II) sulfate
    • Sulfuric acid strontium salt

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Strontium sulphate
  • Color
    • Colorless
  • Density
    • No data available
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • 1,605 °C
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Practically Insoluble
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under normal conditions.
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • None known
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed

International Transportation

  • Chemical Class
    • No data available
  • Harmonized System Code
    • 28332980
  • Application : E-Catalyst
  • Synonyms : Celestine|Strontium(II) sulfate|Sulfuric acid strontium salt
  • Linear Formula : SrSO4
  • EC Number : 231-850-2
  • Concentration : 100 %
  • CAS Number : 7759-02-6
  • pH : No data available
  • Vapor Pressure : No data available hectopascal
  • Solubility in Water : Practically Insoluble
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : 1,605 °C
  • Flashpoint : Not applicable
  • Density : No data available
  • Color : Colorless
  • Chemical Composition : Strontium sulphate
  • Boiling Point/Range : No data available
  • Thermal Decomposition : No decomposition if used as directed
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : None known
  • Ignition Temperature : Not applicable
  • Flammability : The product is not flammable.
  • Chemical Stability : Stable under normal conditions.
  • Harmonized System Code : 28332980
  • Chemical Class : No data available
Product Number
Image
SKU
Description
alt
10620012
Strontium Sulfate Precipitated 250KS - 13920
alt
10620012
Strontium Sulfate Precipitated 250KS - 13920
alt
10626418
Strontium Sulfate Precipitated 100KPF - 13920
alt
10626418
Strontium Sulfate Precipitated 100KPF - 13920
alt
10635991
Strontium Sulfate Precipitated 800KFI - 13920
alt
10635991
Strontium Sulfate Precipitated 800KFI - 13920
Image
SKU
Description
alt
10620012
Strontium Sulfate Precipitated 250KS - 13920
alt
10620012
Strontium Sulfate Precipitated 250KS - 13920
alt
10626418
Strontium Sulfate Precipitated 100KPF - 13920
alt
10626418
Strontium Sulfate Precipitated 100KPF - 13920
alt
10635991
Strontium Sulfate Precipitated 800KFI - 13920
alt
10635991
Strontium Sulfate Precipitated 800KFI - 13920