Sulfates
Sodium sulfate (13464)
extra pure, meets analytical specification of Ph. Eur., BP, USP, assay (calc. to the dried substance) 99.0 - 100.5%
Overview
Specifications
General Information
- CAS Number
- 7757-82-6
- Concentration
- 100 %
- EC Number
- 231-820-9
- Grade
- Extra pure
- Linear Formula
- Na2SO4
- Molar Mass
- 142.04 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Sodium sulphate
- Color
- Colorless
- Density
- 2.68 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 884 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 185 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28331100
General Information
- CAS Number
- 7757-82-6
- Concentration
- 100 %
- EC Number
- 231-820-9
- Grade
- Extra pure
- Linear Formula
- Na2SO4
- Molar Mass
- 142.04 g/mol
- Product Type
- Substance Degrees Celsius
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Sodium sulphate
- Color
- Colorless
- Density
- 2.68 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 884 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- 185 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- None known
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Thermal Decomposition
- No decomposition if used as directed.
International Transportation
- Harmonized System Code
- 28331100
- CAS Number : 7757-82-6
- EC Number : 231-820-9
- Linear Formula : Na2SO4
- Product Type : Substance Degrees Celsius
- Molar Mass : 142.04 g/mol
- Grade : Extra pure
- Partition Coefficient : No data available
- Melting Point/Range : 884 °C
- Density : 2.68 g/cm3 (20 °C)
- Vapor Pressure : No data available hectopascal
- Physical Form : Crystalline powder
- Odor : Odorless
- Color : Colorless
- Solubility in Water : 185 g/l at 20 °C
- Flashpoint : Not applicable
- Chemical Composition : Sodium sulphate
- Boiling Point/Range : No data available
- Evaporation Rate : No data available
- Thermal Decomposition : No decomposition if used as directed.
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : None known
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 28331100
- Concentration : 100 %
Product Number
Image
SKU
Description
10244381
Sodium Sulfate Anhydrous Extra 500KS - 13464
Image
SKU
Description
10244381
Sodium Sulfate Anhydrous Extra 500KS - 13464