/content/advancedmaterials/pl/en/search-results.html

Sulfates

Sodium hydrogen sulfate monohydrate (13434)

pure, assay min. 97%

Overview
Specifications

General Information

  • Application
    • Catalyst
  • CAS Number
    • 10034-88-5
  • Grade
    • Pure
  • Linear Formula
    • NaHSO4
  • Molar Mass
    • 138.08 g/mol
  • Synonyms
    • Sodium Hydrogen Sulfate-1-Hydrate

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating.
  • Color
    • Colorless
  • Density
    • 2.12 g/cm3 (20 °C)
  • Melting Point/Range
    • 58 °C
  • Odor
    • Odorless
  • pH
    • 1.0 (20 °C)
  • Physical Form
    • Solid
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Flammability
    • The product is not flammable.
  • Incompatible Materials
    • Metals, Bases
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 28331900

General Information

  • Application
    • Catalyst
  • CAS Number
    • 10034-88-5
  • Grade
    • Pure
  • Linear Formula
    • NaHSO4
  • Molar Mass
    • 138.08 g/mol
  • Synonyms
    • Sodium Hydrogen Sulfate-1-Hydrate

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating.
  • Color
    • Colorless
  • Density
    • 2.12 g/cm3 (20 °C)
  • Melting Point/Range
    • 58 °C
  • Odor
    • Odorless
  • pH
    • 1.0 (20 °C)
  • Physical Form
    • Solid
  • Solubility in Water
    • 20 °C
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Flammability
    • The product is not flammable.
  • Incompatible Materials
    • Metals, Bases
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • No decomposition if used as directed.

International Transportation

  • Chemical Class
    • 10-13
  • Harmonized System Code
    • 28331900
  • Application : Catalyst
  • Synonyms : Sodium Hydrogen Sulfate-1-Hydrate
  • Molar Mass : 138.08 g/mol
  • Linear Formula : NaHSO4
  • Grade : Pure
  • CAS Number : 10034-88-5
  • pH : 1.0 (20 °C)
  • Vapor Pressure : No data available hectopascal
  • Solubility in Water : 20 °C
  • Physical Form : Solid
  • Odor : Odorless
  • Melting Point/Range : 58 °C
  • Density : 2.12 g/cm3 (20 °C)
  • Color : Colorless
  • Boiling Point/Range : Decomposes on heating.
  • Thermal Decomposition : No decomposition if used as directed.
  • Self Ignition : Not auto-flammable
  • Incompatible Materials : Metals, Bases
  • Flammability : The product is not flammable.
  • Chemical Stability : Stable under recommended storage conditions.
  • Harmonized System Code : 28331900
  • Chemical Class : 10-13
Product Number
Image
SKU
Description
alt
10660213
Sodium Hydrogen Sulfate 1-Hydrate 250KK - 13434
alt
10660213
Sodium Hydrogen Sulfate 1-Hydrate 250KK - 13434
Image
SKU
Description
alt
10660213
Sodium Hydrogen Sulfate 1-Hydrate 250KK - 13434
alt
10660213
Sodium Hydrogen Sulfate 1-Hydrate 250KK - 13434