Sulfates
Potassium hydrogen sulfate (31260)
analytical reagent, Reag. Ph. Eur., assay min. 99%
Overview
Specifications
General Information
- Linear Formula
- KHSO4
- Molar Mass
- 136.17 g/mol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 2.36 g/cm3 (20 °C)
- Melting Point/Range
- 200 °C
- Odor
- Odorless
- pH
- Acidic
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Alcohols, Strong oxidizing agents, Strong bases
- Thermal Decomposition
- Stable under recommended storage conditions.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28332980
- Packing Group
- II
- UN Number
- 2509
General Information
- Linear Formula
- KHSO4
- Molar Mass
- 136.17 g/mol
Physical Properties
- Boiling Point/Range
- No data available
- Color
- Colorless
- Density
- 2.36 g/cm3 (20 °C)
- Melting Point/Range
- 200 °C
- Odor
- Odorless
- pH
- Acidic
- Physical Form
- Solid
- Solubility in Water
- 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Flammability
- The product is not flammable.
- Incompatible Materials
- Alcohols, Strong oxidizing agents, Strong bases
- Thermal Decomposition
- Stable under recommended storage conditions.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28332980
- Packing Group
- II
- UN Number
- 2509
- Linear Formula : KHSO4
- Molar Mass : 136.17 g/mol
- Color : Colorless
- Boiling Point/Range : No data available
- Vapor Pressure : No data available hectopascal
- Physical Form : Solid
- Melting Point/Range : 200 °C
- Density : 2.36 g/cm3 (20 °C)
- pH : Acidic
- Solubility in Water : 20 °C
- Odor : Odorless
- Thermal Decomposition : Stable under recommended storage conditions.
- Incompatible Materials : Alcohols, Strong oxidizing agents, Strong bases
- Flammability : The product is not flammable.
- Chemical Stability : Stable under normal conditions.
- UN Number : 2509
- Packing Group : II
- Harmonized System Code : 28332980
- Chemical Class : 8
Product Number
Image
SKU
Description
10649529
Potassium Hydrogen Sulfate 250KK - 31260
Image
SKU
Description
10649529
Potassium Hydrogen Sulfate 250KK - 31260