Sulfates
Potassium hydrogen sulfate (12605)
extra pure, assay 98 - 102%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Agro
- CAS Number
- 7646-93-7
- Concentration
- 100 %
- EC Number
- 231-594-1
- Grade
- Extra pure
- Linear Formula
- KHSO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Potassium acid sulfate
- Potassium bisulfate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- potassium hydrogensulphate
- Color
- Colorless
- Density
- 2.360 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 200 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 514 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive in contact with metals
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alcohols, Strong bases, Strong oxidizing agents
- Self Ignition
- Not applicable
- Thermal Decomposition
- Stable under recommended storage conditions.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28332980
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 2509
General Information
- Application
- Agro
- CAS Number
- 7646-93-7
- Concentration
- 100 %
- EC Number
- 231-594-1
- Grade
- Extra pure
- Linear Formula
- KHSO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Potassium acid sulfate
- Potassium bisulfate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- potassium hydrogensulphate
- Color
- Colorless
- Density
- 2.360 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 200 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- 514 g/l (20 °C)
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Corrosivity
- Corrosive in contact with metals
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Alcohols, Strong bases, Strong oxidizing agents
- Self Ignition
- Not applicable
- Thermal Decomposition
- Stable under recommended storage conditions.
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28332980
- Packing Group
- II
- Sub Class 1
- 8
- UN Number
- 2509
- Application : Agro
- Synonyms : Potassium acid sulfate|Potassium bisulfate
- Product Type : Substance Degrees Celsius
- Linear Formula : KHSO4
- Grade : Extra pure
- EC Number : 231-594-1
- Concentration : 100 %
- CAS Number : 7646-93-7
- pH : Acidic
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 514 g/l (20 °C)
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 200 °C
- Flashpoint : Not applicable
- Density : 2.360 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : potassium hydrogensulphate
- Boiling Point/Range : No data available
- Thermal Decomposition : Stable under recommended storage conditions.
- Self Ignition : Not applicable
- Incompatible Materials : Alcohols, Strong bases, Strong oxidizing agents
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Corrosivity : Corrosive in contact with metals
- Chemical Stability : Stable under normal conditions.
- UN Number : 2509
- Sub Class 1 : 8
- Packing Group : II
- Harmonized System Code : 28332980
- Chemical Class : 8