/content/advancedmaterials/pl/en/search-results.html

Sulfates

Iron(III) sulfate hydrate (31235)

puriss. p.a., assay of Fe 21 - 23%

Overview
Specifications

General Information

  • Application
    • Essential Salt
  • CAS Number
    • 15244-10-7
  • Concentration
    • 2 %
    • 98 %
  • EC Number
    • 231-639-5
    • 233-072-9
  • Grade
    • ACS Grade
  • Linear Formula
    • Fe2(SO4)3
  • Molar Mass
    • 399.88 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Ferric sulfate hydrate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Iron(III) sulfate hydrate
    • sulphuric acid (Impurity)
  • Color
    • Beige
  • Density
    • No data available
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Soluble
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Water, Bases
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 480 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 2833292000
  • Packing Group
    • III
  • UN Number
    • 3260

General Information

  • Application
    • Essential Salt
  • CAS Number
    • 15244-10-7
  • Concentration
    • 2 %
    • 98 %
  • EC Number
    • 231-639-5
    • 233-072-9
  • Grade
    • ACS Grade
  • Linear Formula
    • Fe2(SO4)3
  • Molar Mass
    • 399.88 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Ferric sulfate hydrate

Physical Properties

  • Boiling Point/Range
    • No data available
  • Chemical Composition
    • Iron(III) sulfate hydrate
    • sulphuric acid (Impurity)
  • Color
    • Beige
  • Density
    • No data available
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • Acidic
  • Physical Form
    • Crystalline powder
  • Solubility in Water
    • Soluble
  • Vapor Pressure
    • No data available hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Corrosivity
    • Corrosive to metals
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Flammable Gas Formation
    • The substance or mixture does not emit flammable gases in contact with water.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Water, Bases
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 480 °C

International Transportation

  • Chemical Class
    • 8
  • Harmonized System Code
    • 2833292000
  • Packing Group
    • III
  • UN Number
    • 3260
  • Application : Essential Salt
  • Synonyms : Ferric sulfate hydrate
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 399.88 g/mol
  • Linear Formula : Fe2(SO4)3
  • Grade : ACS Grade
  • EC Number : 231-639-5|233-072-9
  • Concentration : 2 %|98 %
  • CAS Number : 15244-10-7
  • pH : Acidic
  • Vapor Pressure : No data available hectopascal
  • Solubility in Water : Soluble
  • Physical Form : Crystalline powder
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : No data available
  • Flashpoint : Not applicable
  • Density : No data available
  • Color : Beige
  • Chemical Composition : Iron(III) sulfate hydrate|sulphuric acid (Impurity)
  • Boiling Point/Range : No data available
  • Thermal Decomposition : 480 °C
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Water, Bases
  • Ignition Temperature : Not applicable
  • Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water.
  • Flammability : The product is not flammable.
  • Evaporation Rate : No data available
  • Corrosivity : Corrosive to metals
  • Chemical Stability : Stable under recommended storage conditions.
  • UN Number : 3260
  • Packing Group : III
  • Harmonized System Code : 2833292000
  • Chemical Class : 8
Product Number
Image
SKU
Description
alt
10094525
Iron(III) Sulfate Exsiccated 25 Box - 31235
alt
10094525
Iron(III) Sulfate Exsiccated 25 Box - 31235
Image
SKU
Description
alt
10094525
Iron(III) Sulfate Exsiccated 25 Box - 31235
alt
10094525
Iron(III) Sulfate Exsiccated 25 Box - 31235