Sulfates
Iron(III) sulfate (12358)
technical, assay of Fe 21 - 23%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Pharma
- CAS Number
- 15244-10-7
- Concentration
- Iron(III) sulfate hydrate - 98 %
- sulphuric acid (Impurity) - 2 %
- EC Number
- 231-639-5
- 233-072-9
- Grade
- Technical
- Linear Formula
- Fe2(SO4)3
- Molar Mass
- 399.88 g/mol
- Synonyms
- Ferric sulfate
- Iron(3+) sulfate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Iron(III) sulfate hydrate
- sulphuric acid (Impurity)
- Color
- Beige
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Water, Bases
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 480 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28332980
- Packing Group
- III
- UN Number
- 3260
General Information
- Application
- Pharma
- CAS Number
- 15244-10-7
- Concentration
- Iron(III) sulfate hydrate - 98 %
- sulphuric acid (Impurity) - 2 %
- EC Number
- 231-639-5
- 233-072-9
- Grade
- Technical
- Linear Formula
- Fe2(SO4)3
- Molar Mass
- 399.88 g/mol
- Synonyms
- Ferric sulfate
- Iron(3+) sulfate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Iron(III) sulfate hydrate
- sulphuric acid (Impurity)
- Color
- Beige
- Density
- No data available
- Flashpoint
- Not applicable
- Melting Point/Range
- No data available
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- Acidic
- Physical Form
- Crystalline powder
- Solubility in Water
- Soluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Corrosivity
- Corrosive to metals
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Water, Bases
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- 480 °C
International Transportation
- Chemical Class
- 8
- Harmonized System Code
- 28332980
- Packing Group
- III
- UN Number
- 3260
- Application : Pharma
- Synonyms : Ferric sulfate|Iron(3+) sulfate
- Molar Mass : 399.88 g/mol
- Linear Formula : Fe2(SO4)3
- Grade : Technical
- EC Number : 231-639-5|233-072-9
- Concentration : Iron(III) sulfate hydrate - 98 %|sulphuric acid (Impurity) - 2 %
- CAS Number : 15244-10-7
- pH : Acidic
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Soluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : No data available
- Flashpoint : Not applicable
- Density : No data available
- Color : Beige
- Chemical Composition : Iron(III) sulfate hydrate|sulphuric acid (Impurity)
- Boiling Point/Range : No data available
- Thermal Decomposition : 480 °C
- Self Ignition : Not auto-flammable
- Incompatible Materials : Water, Bases
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Corrosivity : Corrosive to metals
- Chemical Stability : Stable under recommended storage conditions.
- UN Number : 3260
- Packing Group : III
- Harmonized System Code : 28332980
- Chemical Class : 8