Sulfates
Iron(II) sulfate heptahydrate (12354)
extra pure, meets analytical specification of Ph. Eur., BP, USP, FCC, assay (manganometric) 99.5 - 104.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Chemical Catalyst
- CAS Number
- 7782-63-0
- Concentration
- 100 %
- EC Number
- 231-753-5
- Grade
- Extra pure
- Linear Formula
- FeSO4 x 7H2O
- Molar Mass
- 278.01 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Iron(II) Sulfate-7-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Iron(II) sulfate-7-hydrate
- Color
- Blue Green
- Density
- 1.9 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- Elimination of water of crystallisation, 64 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 2.5 to 4.0 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 156.5 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents, Air
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2833292000
General Information
- Application
- Chemical Catalyst
- CAS Number
- 7782-63-0
- Concentration
- 100 %
- EC Number
- 231-753-5
- Grade
- Extra pure
- Linear Formula
- FeSO4 x 7H2O
- Molar Mass
- 278.01 g/mol
- Product Type
- Substance Degrees Celsius
- Synonyms
- Iron(II) Sulfate-7-Hydrate
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Iron(II) sulfate-7-hydrate
- Color
- Blue Green
- Density
- 1.9 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- Elimination of water of crystallisation, 64 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- 2.5 to 4.0 at 50 g/l (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 156.5 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Strong oxidizing agents, Air
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2833292000
- Application : Chemical Catalyst
- Synonyms : Iron(II) Sulfate-7-Hydrate
- Linear Formula : FeSO4 x 7H2O
- Grade : Extra pure
- Product Type : Substance Degrees Celsius
- EC Number : 231-753-5
- CAS Number : 7782-63-0
- Molar Mass : 278.01 g/mol
- pH : 2.5 to 4.0 at 50 g/l (20 °C)
- Physical Form : Crystalline powder
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 156.5 g/l at 20 °C
- Partition Coefficient : No data available
- Flashpoint : Not applicable
- Chemical Composition : Iron(II) sulfate-7-hydrate
- Melting Point/Range : Elimination of water of crystallisation, 64 °C
- Odor : Odorless
- Density : 1.9 g/cm3 (20 °C)
- Color : Blue Green
- Boiling Point/Range : No data available
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under recommended storage conditions.
- Incompatible Materials : Strong oxidizing agents, Air
- Chemical Class : 10-13
- Harmonized System Code : 2833292000
- Concentration : 100 %