/content/advancedmaterials/pl/en/search-results.html

Sulfates

Copper(II) sulfate (12852)

puriss., meets analytical specification of Ph. Eur., BP, USP, anhydrous, 99-100.5% (based on anhydrous substance)

Overview
Specifications

General Information

  • Application
    • Fungicide
  • CAS Number
    • 7758-98-7
  • Concentration
    • 100 %
  • EC Number
    • 231-847-6
  • Molar Mass
    • 159.61 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Cupric sulfate

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating.
  • Chemical Composition
    • Copper sulphate
  • Color
    • Light Grey
  • Density
    • 3.606 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Powder
  • Solubility in Water
    • Completely soluble
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acetylene, Reactions with various metals
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 340 to 650 °C

International Transportation

  • Chemical Class
    • 9
  • Harmonized System Code
    • 28332500
  • Packing Group
    • III
  • UN Number
    • 3077

General Information

  • Application
    • Fungicide
  • CAS Number
    • 7758-98-7
  • Concentration
    • 100 %
  • EC Number
    • 231-847-6
  • Molar Mass
    • 159.61 g/mol
  • Product Type
    • Substance Degrees Celsius
  • Synonyms
    • Cupric sulfate

Physical Properties

  • Boiling Point/Range
    • Decomposes on heating.
  • Chemical Composition
    • Copper sulphate
  • Color
    • Light Grey
  • Density
    • 3.606 g/cm3 (20 °C)
  • Flashpoint
    • Not applicable
  • Melting Point/Range
    • No data available
  • Odor
    • Odorless
  • Partition Coefficient
    • No data available
  • pH
    • No data available
  • Physical Form
    • Powder
  • Solubility in Water
    • Completely soluble
  • Vapor Pressure
    • Negligible hectopascal

Safety Information

  • Chemical Stability
    • Stable under recommended storage conditions.
  • Evaporation Rate
    • No data available
  • Flammability
    • The product is not flammable.
  • Ignition Temperature
    • Not applicable
  • Incompatible Materials
    • Acetylene, Reactions with various metals
  • Oxidizing
    • The substance or mixture is not classified as oxidizing
  • Self Ignition
    • Not auto-flammable
  • Thermal Decomposition
    • 340 to 650 °C

International Transportation

  • Chemical Class
    • 9
  • Harmonized System Code
    • 28332500
  • Packing Group
    • III
  • UN Number
    • 3077
  • Application : Fungicide
  • Synonyms : Cupric sulfate
  • Product Type : Substance Degrees Celsius
  • Molar Mass : 159.61 g/mol
  • EC Number : 231-847-6
  • Concentration : 100 %
  • CAS Number : 7758-98-7
  • pH : No data available
  • Vapor Pressure : Negligible hectopascal
  • Solubility in Water : Completely soluble
  • Physical Form : Powder
  • Partition Coefficient : No data available
  • Odor : Odorless
  • Melting Point/Range : No data available
  • Flashpoint : Not applicable
  • Density : 3.606 g/cm3 (20 °C)
  • Color : Light Grey
  • Chemical Composition : Copper sulphate
  • Boiling Point/Range : Decomposes on heating.
  • Thermal Decomposition : 340 to 650 °C
  • Self Ignition : Not auto-flammable
  • Oxidizing : The substance or mixture is not classified as oxidizing
  • Incompatible Materials : Acetylene, Reactions with various metals
  • Ignition Temperature : Not applicable
  • Flammability : The product is not flammable.
  • Evaporation Rate : No data available
  • Chemical Stability : Stable under recommended storage conditions.
  • UN Number : 3077
  • Packing Group : III
  • Harmonized System Code : 28332500
  • Chemical Class : 9
Product Number
Image
SKU
Description
alt
10655886
Copper(II) Sulfate Anhydrous 250KPT - 12852
alt
10655886
Copper(II) Sulfate Anhydrous 250KPT - 12852
Image
SKU
Description
alt
10655886
Copper(II) Sulfate Anhydrous 250KPT - 12852
alt
10655886
Copper(II) Sulfate Anhydrous 250KPT - 12852