Sulfates
Barium sulfate (11432)
extra pure, meets analytical specification of Ph. Eur., BP, catalyst precursor, assay 97.5 - 100.5%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Radiopaque agent
- CAS Number
- 7727-43-7
- Concentration
- 100 %
- EC Number
- 231-784-4
- Grade
- Extra pure
- Linear Formula
- BaSO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Baryte
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Barium sulfate
- Color
- White
- Density
- 4.400 g/cm3 at 20°C
- Flashpoint
- Not applicable
- Melting Point/Range
- 1.58 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with metals in powder form, Incompatible with oxidizing and reducing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2833270000
General Information
- Application
- Radiopaque agent
- CAS Number
- 7727-43-7
- Concentration
- 100 %
- EC Number
- 231-784-4
- Grade
- Extra pure
- Linear Formula
- BaSO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Baryte
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Barium sulfate
- Color
- White
- Density
- 4.400 g/cm3 at 20°C
- Flashpoint
- Not applicable
- Melting Point/Range
- 1.58 °C
- Odor
- Odorless
- Partition Coefficient
- No data available
- pH
- No data available
- Physical Form
- Crystalline powder
- Solubility in Water
- Insoluble
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under recommended storage conditions.
- Flammability
- The product is not flammable.
- Flammable Gas Formation
- The substance or mixture does not emit flammable gases in contact with water
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with metals in powder form, Incompatible with oxidizing and reducing agents
- Oxidizing
- The substance or mixture is not classified as oxidizing
- Self Ignition
- Not auto-flammable
- Thermal Decomposition
- No decomposition if used as directed
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 2833270000
- Application : Radiopaque agent
- Synonyms : Baryte
- Product Type : Substance Degrees Celsius
- Linear Formula : BaSO4
- Grade : Extra pure
- EC Number : 231-784-4
- Concentration : 100 %
- CAS Number : 7727-43-7
- pH : No data available
- Vapor Pressure : No data available hectopascal
- Solubility in Water : Insoluble
- Physical Form : Crystalline powder
- Partition Coefficient : No data available
- Odor : Odorless
- Melting Point/Range : 1.58 °C
- Flashpoint : Not applicable
- Density : 4.400 g/cm3 at 20°C
- Color : White
- Chemical Composition : Barium sulfate
- Boiling Point/Range : No data available
- Thermal Decomposition : No decomposition if used as directed
- Self Ignition : Not auto-flammable
- Oxidizing : The substance or mixture is not classified as oxidizing
- Incompatible Materials : Reactions with metals in powder form, Incompatible with oxidizing and reducing agents
- Ignition Temperature : Not applicable
- Flammable Gas Formation : The substance or mixture does not emit flammable gases in contact with water
- Flammability : The product is not flammable.
- Chemical Stability : Stable under recommended storage conditions.
- Harmonized System Code : 2833270000
- Chemical Class : 10-13