Sulfates
Ammonium sulfate (31119)
analytical reagent, Reag. ACS, Reag. ISO, Reag. Ph. Eur., assay min. 99.0%
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
General Information
- Application
- Commercial uses
- CAS Number
- 7783-20-2
- Concentration
- 100 %
- EC Number
- 231-984-1
- Linear Formula
- (NH4)SO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Mascagnite
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium sulphate
- Color
- Colorless
- Density
- 1.760 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 350 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow -5.1
- pH
- 5.0 to 6.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 754 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with strong alkalies, Strong oxidizing agents
- Thermal Decomposition
- 350 °C
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 3102210000
General Information
- Application
- Commercial uses
- CAS Number
- 7783-20-2
- Concentration
- 100 %
- EC Number
- 231-984-1
- Linear Formula
- (NH4)SO4
- Product Type
- Substance Degrees Celsius
- Synonyms
- Mascagnite
Physical Properties
- Boiling Point/Range
- No data available
- Chemical Composition
- Ammonium sulphate
- Color
- Colorless
- Density
- 1.760 g/cm3 (20 °C)
- Flashpoint
- Not applicable
- Melting Point/Range
- 350 °C
- Odor
- Odorless
- Partition Coefficient
- log Pow -5.1
- pH
- 5.0 to 6.0 (20 °C)
- Physical Form
- Crystalline powder
- Solubility in Water
- 754 g/l at 20 °C
- Vapor Pressure
- No data available hectopascal
Safety Information
- Chemical Stability
- Stable under normal conditions.
- Evaporation Rate
- No data available
- Flammability
- The product is not flammable.
- Ignition Temperature
- Not applicable
- Incompatible Materials
- Reactions with strong alkalies, Strong oxidizing agents
- Thermal Decomposition
- 350 °C
International Transportation
- Chemical Class
- 10-13
- Harmonized System Code
- 3102210000
- Application : Commercial uses
- Synonyms : Mascagnite
- Product Type : Substance Degrees Celsius
- Linear Formula : (NH4)SO4
- EC Number : 231-984-1
- Concentration : 100 %
- CAS Number : 7783-20-2
- pH : 5.0 to 6.0 (20 °C)
- Vapor Pressure : No data available hectopascal
- Solubility in Water : 754 g/l at 20 °C
- Physical Form : Crystalline powder
- Partition Coefficient : log Pow -5.1
- Odor : Odorless
- Melting Point/Range : 350 °C
- Flashpoint : Not applicable
- Density : 1.760 g/cm3 (20 °C)
- Color : Colorless
- Chemical Composition : Ammonium sulphate
- Boiling Point/Range : No data available
- Thermal Decomposition : 350 °C
- Incompatible Materials : Reactions with strong alkalies, Strong oxidizing agents
- Ignition Temperature : Not applicable
- Flammability : The product is not flammable.
- Evaporation Rate : No data available
- Chemical Stability : Stable under normal conditions.
- Harmonized System Code : 3102210000
- Chemical Class : 10-13